Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
251 - 300 of 315 | Results Per Page | View | Unit of Measure
« 6 7 
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVPF26K407ST N/A 22226 N/A 4 7/16 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K407SEM N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K407SO N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K407ST N/A 22226 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SB N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SEB N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SEM N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SEO N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SET N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407SO N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407ST N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K407STHT N/A 22226 N/A 4 7/16 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SB N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SEB N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SEM N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SEO N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SET N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407SO N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K407ST N/A 22226 N/A 4 7/16 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K408SM N/A 22226 N/A 4 1/2 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K408SM N/A 22226 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K408SM N/A 22226 N/A 4 1/2 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K408SM N/A 22226 N/A 4 1/2 in N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TA4SD26K408SM N/A 22226 N/A 4 1/2 in N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TA4DI26K408SM N/A 22226 N/A 4 1/2 in N/A 5.75 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2.25 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K408SB N/A 22226 N/A 4 1/2 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K408SEM N/A 22226 N/A 4 1/2 in N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K408SEM N/A 22226 N/A 4 1/2 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K408ST N/A 22226 N/A 4 1/2 in N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
DVPF26K115SM N/A 22226 N/A 115 mm N/A 4.75 in120.7 mm N/A 11.9 in302.3 mm N/A 14.5 in368.3 mm N/A 2.5 in63.5 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K115SM N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K115SM N/A 22226 N/A 115 mm N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPK26K115SM N/A 22226 N/A 115 mm N/A 6.125 in155.6 mm N/A 15.25 in387.4 mm N/A 16.75 in425.5 mm N/A 4.25 in108 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TA4SD26K115SM N/A 22226 N/A 115 mm N/A 7.25 in184.2 mm N/A 15.5 in393.7 mm N/A 17.5 in444.5 mm N/A 3.5 in88.9 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TA4DI26K115SM N/A 22226 N/A 115 mm N/A 5.75 in146.1 mm N/A 14.38 in365.1 mm N/A 16.25 in412.8 mm N/A 2.25 in57.2 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG26K115ST N/A 22226 N/A 115 mm N/A 5.91 in150 mm N/A 14.46 in367.3 mm N/A 15.75 in400.1 mm N/A 3.19 in81 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPH26K115SB N/A 22226 N/A 115 mm N/A 6 in152.4 mm N/A 14.25 in362.0 mm N/A 15.75 in400.1 mm N/A 3.25 in82.6 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
TAPG28K125SM N/A 22228 N/A 125 mm N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TA4SD28K125SM N/A 22228 N/A 125 mm N/A 7.5 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3.75 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TA4DI28K125SM N/A 22228 N/A 125 mm N/A 6.25 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2.5 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPH28K125SM N/A 22228 N/A 125 mm N/A 6 in152.4 mm N/A 16.0 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPG28K415SM N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TA4SD28K415SM N/A 22228 N/A 4 15/16 in N/A 7.5 in190.5 mm N/A 17.75 in450.9 mm N/A 19.75 in501.7 mm N/A 3.75 in95.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TA4DI28K415SM N/A 22228 N/A 4 15/16 in N/A 6.25 in158.8 mm N/A 15.5 in393.7 mm N/A 18.06 in458.7 mm N/A 2.5 in63.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPH28K415SM N/A 22228 N/A 4 15/16 in N/A 6 in152.4 mm N/A 16.0 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.9 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPK28K415SM N/A 22228 N/A 4 15/16 in N/A 6.69 in169.9 mm N/A 17.5 in444.5 mm N/A 19.13 in485.9 mm N/A 3.69 in93.7 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPG28K415SB N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPG28K415SEM N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPG28K415SO N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAPG28K415ST N/A 22228 N/A 4 15/16 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.63 in447.8 mm N/A 3.15 in80 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
251 - 300 of 315 | Results Per Page | View | Unit of Measure
« 6 7