Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|
TAFKP17K300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFNL18K080S | Bearing Number N/A 22218 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFNL18K303S | Bearing Number N/A 22218 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFNL18K304S | Bearing Number N/A 22218 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.47 in240.5 mm | Bolt Size N/A 0.709 in18 mm | C0 - Static Load N/A 87200 lbf388000 N | C - Dynamic Load (Basic) N/A 79700 lbf355000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DVF20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.9 in251.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFB20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFC20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFK20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11-3/4 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFNL20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFKP20K307S | Bearing Number N/A 22220 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 11-3/4 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DVF20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 9.9 in251.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFB20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFC20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFK20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11-3/4 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFNL20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFKP20K308S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/2 in | Bolt Circle Diameter N/A 11-3/4 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DVF20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 9.9 in251.5 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFB20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFC20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFK20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11-3/4 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFNL20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFKP20K090S | Bearing Number N/A 22220 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 11-3/4 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DVF22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 10.96 in278.4 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFB22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAFC22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Bolt Circle Diameter N/A 12.2 in309.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |