Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 5” (45 mm to 115 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
201 - 250 of 432 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TATU17K075SET N/A 22217 N/A 75 mm N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K075SN N/A 22217 N/A 75 mm N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K075SO N/A 22217 N/A 75 mm N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K075ST N/A 22217 N/A 75 mm N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SM N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SB N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SC N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SEB N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SEC N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SEM N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SEN N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SEO N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SET N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SN N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300SO N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU17K300ST N/A 22217 N/A 3 in N/A 6.81 in173 mm N/A 1.88 in47.6 mm N/A 1.81 in46 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TATU18K080SM N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SB N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SC N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SEB N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SEC N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SEM N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SEN N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SEO N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SET N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SN N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080SO N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K080ST N/A 22218 N/A 80 mm N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SM N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SB N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SC N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SEB N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SEC N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SEM N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SEN N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SEO N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SET N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SN N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303SO N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K303ST N/A 22218 N/A 3 3/16 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SM N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SB N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SC N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SEB N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SEC N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SEM N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SEN N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SEO N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SET N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TATU18K304SN N/A 22218 N/A 3 1/4 in N/A 8.63 in219.1 mm N/A 2.13 in54 mm N/A 2.06 in52.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
201 - 250 of 432 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »