Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 160 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TASD09K107S 22209 1 7/16 in 2.88 in
73.2
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAPN09K107S 22209 1 7/16 in 2.362 in
60
mm
6.25 in
158.8
mm
7 in
177.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAPA09K107S 22209 1 7/16 in 2.25 in
57.2
mm
6.25 in
158.8
mm
7 in
177.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TADI09K107S 22209 1 7/16 in 2.38 in
60.5
mm
6.25 in
158.8
mm
6.63 in
168.4
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVP09K107S 22209 1 7/16 in 1.88 in
47.8
mm
4.69 in
119.1
mm
6 in
152.4
mm
24200 lbf
108000
N
24500 lbf
109000
N
TASD09K108S 22209 1 1/2 in 2.88 in
73.2
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAPN09K108S 22209 1 1/2 in 2.362 in
60
mm
6.25 in
158.8
mm
7 in
177.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAPA09K108S 22209 1 1/2 in 2.25 in
57.2
mm
6.25 in
158.8
mm
7 in
177.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TADI09K108S 22209 1 1/2 in 2.63 in
66.8
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVP09K108S 22209 1 1/2 in 2.13 in
54.1
mm
4.69 in
119.1
mm
6.5 in
165.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
TASD09K040S 22209 40 mm 2.88 in
73.2
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAPN09K040S 22209 40 mm 2.362 in
60
mm
6.25 in
158.8
mm
7 in
177.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TAPA09K040S 22209 40 mm 2.25 in
57.2
mm
6.25 in
158.8
mm
7 in
177.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
TADI09K040S 22209 40 mm 2.63 in
66.8
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
24200 lbf
108000
N
24500 lbf
109000
N
DVP09K40S 22209 40 mm 2.13 in
54.1
mm
4.69 in
119.1
mm
6.5 in
165.1
mm
24200 lbf
108000
N
24500 lbf
109000
N
TASD10K111S 22210 1 11/16 in 3.13 in
79.5
mm
7.56 in
192
mm
7.94 in
201.7
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAPN10K111S 22210 1 11/16 in 2.362 in
60
mm
6.5 in
165.1
mm
7 in
177.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAPA10K111S 22210 1 11/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7 in
177.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
TADI10K111S 22210 1 11/16 in 2.63 in
66.8
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVP10K111S 22210 1 11/16 in 2.13 in
54.1
mm
5.7 in
144.8
mm
6.5 in
165.1
mm
26600 lbf
118000
N
26300 lbf
117000
N
TASD10K112S 22210 1 3/4 in 3.13 in
79.5
mm
7.56 in
192
mm
7.94 in
201.7
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAPN10K112S 22210 1 3/4 in 2.362 in
60
mm
6.5 in
165.1
mm
7 in
177.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAPA10K112S 22210 1 3/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7 in
177.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
TADI10K112S 22210 1 3/4 in 2.88 in
73.2
mm
7.38 in
187.5
mm
7.94 in
201.7
mm
26600 lbf
118000
N
26300 lbf
117000
N
DVP10K112S 22210 1 3/4 in 2.25 in
57.2
mm
6.25 in
158.8
mm
7.12 in
180.8
mm
26600 lbf
118000
N
26300 lbf
117000
N
  Results 1 - 25 of 160  1 2 3 4 5 »  
<