Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 51 - 75 of 160 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAPKT12K055S 22212 55 mm 3 in
76.2
mm
7.69 in
195.3
mm
8.81 in
223.8
mm
39000 lbf
174000
N
38100 lbf
169000
N
DVP13K203S 22213 2 3/16 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.87 in
199.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPA13K203S 22213 2 3/16 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPKT13K203S 22213 2 3/16 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPN13K203S 22213 2 3/16 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TASD13K203S 22213 2 3/16 in 3.75 in
95.3
mm
9.13 in
231.9
mm
10.38 in
263.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TADI13K203S 22213 2 3/16 in 3 in
76.2
mm
8 in
203.2
mm
9.25 in
235
mm
48600 lbf
216000
N
46400 lbf
206000
N
DVP13K204S 22213 2 1/4 in 2.5 in
63.5
mm
6.5 in
165.1
mm
7.87 in
199.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPA13K204S 22213 2 1/4 in 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPKT13K204S 22213 2 1/4 in 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPN13K204S 22213 2 1/4 in 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TASD13K204S 22213 2 1/4 in 3.75 in
95.3
mm
9.13 in
231.9
mm
10.38 in
263.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TADI13K204S 22213 2 1/4 in 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
48600 lbf
216000
N
46400 lbf
206000
N
DVP13K060S 22213 60 mm 2.5 in
63.5
mm
6.5 in
165.1
mm
7.87 in
199.9
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPA13K060S 22213 60 mm 3 in
76.2
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPKT13K060S 22213 60 mm 3 in
76.2
mm
7.66 in
194.6
mm
8.78 in
223
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAPN13K060S 22213 60 mm 3.15 in
80
mm
7.2 in
182.9
mm
9.2 in
233.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TASD13K060S 22213 60 mm 3.75 in
95.3
mm
9.13 in
231.9
mm
10.38 in
263.7
mm
48600 lbf
216000
N
46400 lbf
206000
N
TADI13K060S 22213 60 mm 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
48600 lbf
216000
N
46400 lbf
206000
N
DVP15K207S 22215 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPA15K207S 22215 2 7/16 in 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPKT15K207S 22215 2 7/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPN15K207S 22215 2 7/16 in 3.15 in
80
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TASD15K207S 22215 2 7/16 in 4 in
101.6
mm
10 in
254
mm
11.5 in
292.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
TADI15K207S 22215 2 7/16 in 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
  Results 51 - 75 of 160  1 2 3 4 5 »  
<