Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Adapter Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Tapered Adapter Solid-Block Mounted Bearings > Tapered Adapter Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Adapter Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 160 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DVP15K208S 22215 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPA15K208S 22215 2 1/2 in 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPKT15K208S 22215 2 1/2 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPN15K208S 22215 2 1/2 in 3.15 in
80
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TASD15K208S 22215 2 1/2 in 4 in
101.6
mm
10 in
254
mm
11.5 in
292.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
TADI15K208S 22215 2 1/2 in 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
DVP15K065S 22215 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
8.63 in
219.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPA15K065S 22215 65 mm 3.25 in
82.6
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPKT15K065S 22215 65 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPN15K065S 22215 65 mm 3.15 in
80
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TASD15K065S 22215 65 mm 4 in
101.6
mm
10 in
254
mm
11.5 in
292.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
TADI15K065S 22215 65 mm 3.25 in
82.6
mm
9.25 in
235
mm
10.25 in
260.4
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAPN16K211S 22216 2 11/16 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPA16K211S 22216 2 11/16 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPN16K212S 22216 2 3/4 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPA16K212S 22216 2 3/4 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPN16K070S 22216 70 mm 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAPA16K070S 22216 70 mm 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
DVP17K215S 22217 2 15/16 in 3.25 in
82.6
mm
7.88 in
200.2
mm
9.62 in
244.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPA17K215S 22217 2 15/16 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPN17K215S 22217 2 15/16 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
TASD17K215S 22217 2 15/16 in 4.75 in
120.7
mm
11 in
279.4
mm
12.5 in
317.5
mm
71900 lbf
320000
N
66900 lbf
297000
N
TADI17K215S 22217 2 15/16 in 3.75 in
95.3
mm
9.88 in
251
mm
11.5 in
292.1
mm
71900 lbf
320000
N
66900 lbf
297000
N
DVP17K075S 22217 75 mm 3.25 in
82.6
mm
7.88 in
200.2
mm
9.62 in
244.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAPA17K075S 22217 75 mm 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
  Results 76 - 100 of 160  1 2 3 4 5 »  
<