Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
351 - 400 of 570 | Results Per Page | View | Unit of Measure
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
TAPN17K300SM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TASD17K300SM N/A 22217 N/A 3 in N/A 4.75 in120.7 mm N/A 11 in279.4 mm N/A 12.5 in317.5 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TADI17K300SM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.88 in251 mm N/A 11.5 in292.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVPL17K300SM N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVP17K300SEN N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.62 in244.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVP17K300SET N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.62 in244.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DVP17K300ST N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.88 in200.2 mm N/A 9.62 in244.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPA17K300SEM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPA17K300SET N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPA17K300SO N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPA17K300ST N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPN17K300SEM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPN17K300SEO N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPN17K300SET N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPN17K300SO N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAPN17K300ST N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.5 in241.3 mm N/A 11 in279.4 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TASD18K080SM N/A 22218 N/A 80 mm N/A 5.5 in139.7 mm N/A 13.25 in336.6 mm N/A 14.25 in362 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080SM N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPA18K080SM N/A 22218 N/A 80 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TADI18K080SM N/A 22218 N/A 80 mm N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
DVPL18K080SM N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080SEC N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080SEM N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080SEO N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080SET N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080SO N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K080ST N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TASD18K303SM N/A 22218 N/A 3 3/16 in N/A 5.5 in139.7 mm N/A 13.25 in336.6 mm N/A 14.25 in362 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K303SM N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPA18K303SM N/A 22218 N/A 3 3/16 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TADI18K303SM N/A 22218 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
DVPL18K303SM N/A 22218 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K303SEM N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K303SEO N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K303SET N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K303SO N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K303ST N/A 22218 N/A 3 3/16 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TASD18K304SM N/A 22218 N/A 3 1/4 in N/A 5.5 in139.7 mm N/A 13.25 in336.6 mm N/A 14.25 in362 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K304SM N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPA18K304SM N/A 22218 N/A 3 1/4 in N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TADI18K304SM N/A 22218 N/A 3 1/4 in N/A 4.5 in114.3 mm N/A 12.81 in325.4 mm N/A 13.81 in350.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
DVPL18K304SM N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K304SEM N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K304SEO N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K304SET N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K304SO N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN18K304ST N/A 22218 N/A 3 1/4 in N/A 3.937 in100 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAPN19K085SM N/A 22219 N/A 85 mm N/A 4.409 in112 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
TAPN19K085SEM N/A 22219 N/A 85 mm N/A 4.409 in112 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
TAPN19K085SEO N/A 22219 N/A 85 mm N/A 4.409 in112 mm N/A 11.25 in285.8 mm N/A 11.63 in295.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
351 - 400 of 570 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »