All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - 2TS (Matched Bearing Assembly) > Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™) > View Items  

Tapered Roller Bearings - SR (Matched Bearing Assembly, SET-RIGHT™)

Check up to five results to perform an action.





Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 26 - 37 of 37 1 2 

Part Number

d - Bore

D - Cup Outer Diameter

T - Width

C - Width

C1 - Dynamic Radial Rating (1 million revolutions)

CAD

JHM318448 - JHM318410 (HM318448XS - HM318410ES) 90 mm
3.5433
in
155 mm
6.1024
in
98 mm
3.8583
in
80.314 mm
3.1619
in
683000 N
153000
lbf
CAD Icon (for items table)
JM718149 - JM718110 (M718149XA - M718110ES) 90 mm
3.5433
in
145 mm
5.7087
in
78.491 mm
3.0902
in
62.489 mm
2.4602
in
387000 N
87000
lbf
CAD Icon (for items table)
JM719149 - JM719113 (M719149XS - M719113ES) 95 mm
3.7402
in
150 mm
5.9055
in
78 mm
3.0709
in
61.466 mm
2.4199
in
374000 N
84000
lbf
CAD Icon (for items table)
JM720249 - JM720210 (JXH10010A - M720210ES) 100 mm
3.937
in
155 mm
6.1024
in
80 mm
3.1496
in
63.417 mm
2.4967
in
403000 N
90600
lbf
CAD Icon (for items table)
JHM720249 - JHM720210 (JXH10010A - HM720210ES) 100 mm
3.937
in
160 mm
6.2992
in
90 mm
3.5433
in
71.412 mm
2.8115
in
576000 N
130000
lbf
CAD Icon (for items table)
JM822049 - JM822010 (JXH11010A - M822010ES) 110 mm
4.3307
in
165 mm
6.4961
in
79.756 mm
3.1401
in
62.413 mm
2.4572
in
396000 N
88900
lbf
CAD Icon (for items table)
JHM522649 - JHM522610 (HM522649XS - HM522610ES) 110 mm
4.3307
in
180 mm
7.0866
in
102.975 mm
4.0541
in
84.364 mm
3.3215
in
647000 N
145000
lbf
CAD Icon (for items table)
JHM522649 - JHM522610 (HM522649XE - HM522610ES) 110 mm
4.3307
in
180 mm
7.0866
in
103 mm
4.0551
in
84.364 mm
3.3215
in
647000 N
145000
lbf
CAD Icon (for items table)
JM734449 - JM734410 (M734449XS - M734410ES) 170 mm
6.6929
in
240 mm
9.4488
in
101 mm
3.9764
in
82.278 mm
3.2393
in
699000 N
157000
lbf
CAD Icon (for items table)
JHM534149 - JHM534110 (HM534149XS - HM534110ES) 170 mm
6.6929
in
230 mm
9.0551
in
87.975 mm
3.4636
in
71.241 mm
2.8048
in
583000 N
131000
lbf
CAD Icon (for items table)
JM736149 - JM736110 (M736149XS - M736110ES) 180 mm
7.0866
in
250 mm
9.8425
in
103 mm
4.0551
in
82.288 mm
3.2397
in
712000 N
160000
lbf
CAD Icon (for items table)
JM738249 - JM738210 (M738249XS - M738210ES) 190 mm
7.4803
in
260 mm
10.2362
in
102 mm
4.0157
in
82.263 mm
3.2387
in
708000 N
159000
lbf
CAD Icon (for items table)
  Results 26 - 37 of 37 1 2