All Product Types
>
ENGINEERED BEARINGS
>
Tapered Roller Bearings
>
Tapered Roller Bearings - Double Cones
>
Tapered Roller Bearings - Double Tapered Cones - Imperial
>
View Items
Tapered Roller Bearings - Double Tapered Cones - Imperial
Check up to five results to perform an action.
larger image
larger image
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Results Per Page :
25
50
100
200
Results 226 - 250 of 271
«
6
7
8
9
10
»
Part Number
Series
d - Cone Bore
B - Double Cone Width
C1 - Dynamic Radial Rating (1 million revolutions)
C0 - Static Radial Rating
CAD
LM767749DGW
LM767700
16.0000
in
406.400
mm
5.4375
in
138.113
mm
295000
lbf
1310000
N
631000
lbf
2810000
N
LM767749DW
LM767700
16.0000
in
406.400
mm
5.4375
in
138.113
mm
338000
lbf
1500000
N
631000
lbf
2810000
N
LM772749DW
LM772700
19.2530
in
489.026
mm
6.0625
in
153.988
mm
418000
lbf
1860000
N
871000
lbf
3870000
N
M224749D
M224700
4.7500
in
120.650
mm
2.6875
in
68.263
mm
54900
lbf
244000
N
94900
lbf
422000
N
M231649D
M231600
6
in
152.400
mm
3.3125
in
84.138
mm
84600
lbf
377000
N
150000
lbf
668000
N
M238849DW
M238800
7.3750
in
187.325
mm
4.0000
in
101.600
mm
123000
lbf
548000
N
225000
lbf
999000
N
M244249DGW
M244200
8.6875
in
220.663
mm
4.5625
in
115.888
mm
156000
lbf
695000
N
308000
lbf
1370000
N
M244249DW
M244200
8.6875
in
220.663
mm
4.5625
in
115.888
mm
156000
lbf
695000
N
308000
lbf
1370000
N
M244249DXX
M244200
8.6875
in
220.663
mm
4.5625
in
115.888
mm
179000
lbf
797000
N
308000
lbf
1370000
N
M249748D
M249700
10
in
254
mm
5.1250
in
130.175
mm
206000
lbf
914000
N
416000
lbf
1850000
N
M249748DGW
M249700
10
in
254
mm
5.1250
in
130.175
mm
206000
lbf
914000
N
416000
lbf
1850000
N
M249748DW
M249700
10
in
254
mm
5.1250
in
130.175
mm
206000
lbf
914000
N
416000
lbf
1850000
N
M249749D
M249700
10
in
254
mm
5.1250
in
130.175
mm
206000
lbf
914000
N
416000
lbf
1850000
N
M252338DW
M252300
9.8750
in
250.825
mm
5.3750
in
136.525
mm
258000
lbf
1150000
N
455000
lbf
2030000
N
M252349D
M252300
10.6250
in
269.875
mm
5.3750
in
136.525
mm
258000
lbf
1150000
N
455000
lbf
2030000
N
M252349DW
M252300
10.6250
in
269.875
mm
5.3750
in
136.525
mm
258000
lbf
1150000
N
455000
lbf
2030000
N
M255449D
M255400
11.3750
in
288.925
mm
5.6875
in
144.463
mm
267000
lbf
1190000
N
567000
lbf
2520000
N
M255449DW
M255400
11.3750
in
288.925
mm
5.6875
in
144.463
mm
267000
lbf
1190000
N
567000
lbf
2520000
N
M257148DW
M257100
12
in
304.8
mm
5.1250
in
130.175
mm
269000
lbf
1200000
N
477000
lbf
2120000
N
M257149DW
M257100
12
in
304.8
mm
5.1250
in
130.175
mm
269000
lbf
1200000
N
477000
lbf
2120000
N
M257248DGW
M257200
12.0040
in
304.902
mm
5.0625
in
128.588
mm
251000
lbf
1120000
N
481000
lbf
2140000
N
M257248DW
M257200
12.0040
in
304.902
mm
5.0625
in
128.588
mm
251000
lbf
1120000
N
481000
lbf
2140000
N
M260149DW
M260100
13.0000
in
330.200
mm
5.6875
in
144.463
mm
275000
lbf
1220000
N
619000
lbf
2750000
N
M262449D
M262400
13.6875
in
347.663
mm
5.4375
in
138.113
mm
352000
lbf
1570000
N
602000
lbf
2680000
N
M262449DW
M262400
13.6875
in
347.663
mm
5.4375
in
138.113
mm
322000
lbf
1430000
N
602000
lbf
2680000
N
Results 226 - 250 of 271
«
6
7
8
9
10
»