Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cones > Tapered Roller Bearings - Double Tapered Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 251 - 271 of 271 Unit of Measure: Imperial Metric Both « 11 

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

M268748D M268700 16.3750 in
415.925
mm
8.2500 in
209.550
mm
642000 lbf
2860000
N
1250000 lbf
5550000
N
M268749DGW M268700 16.3750 in
415.925
mm
8.2500 in
209.550
mm
642000 lbf
2860000
N
1250000 lbf
5550000
N
M268749DW M268700 16.3750 in
415.925
mm
8.2500 in
209.550
mm
642000 lbf
2860000
N
1250000 lbf
5550000
N
M270749ADW M270700 17.6250 in
447.675
mm
8.8125 in
223.838
mm
736000 lbf
3280000
N
1450000 lbf
6430000
N
M270749D M270700 17.6250 in
447.675
mm
8.8125 in
223.838
mm
736000 lbf
3280000
N
1450000 lbf
6430000
N
M270749DGW M270700 17.6250 in
447.675
mm
8.8125 in
223.838
mm
736000 lbf
3280000
N
1450000 lbf
6430000
N
M270749DW M270700 17.6250 in
447.675
mm
8.8125 in
223.838
mm
736000 lbf
3280000
N
1450000 lbf
6430000
N
M270749XDGW M270700 17.6250 in
447.675
mm
8.8125 in
223.838
mm
693000 lbf
3080000
N
1330000 lbf
5900000
N
M272749DGW M272700 18.8750 in
479.425
mm
9.3750 in
238.125
mm
839000 lbf
3730000
N
1660000 lbf
7400000
N
M272749DW M272700 18.8750 in
479.425
mm
9.3750 in
238.125
mm
839000 lbf
3730000
N
1660000 lbf
7400000
N
M278749DW M278700 22.5000 in
571.500
mm
11.2500 in
285.750
mm
1020000 lbf
4530000
N
2370000 lbf
10600000
N
M282249D M282200 26.8750 in
682.625
mm
13.3125 in
338.138
mm
1400000 lbf
6240000
N
3340000 lbf
14900000
N
M652949DW M652900 11 in
279.4
mm
5.0000 in
127.000
mm
267000 lbf
1190000
N
411000 lbf
1830000
N
M667944DW M667900 16.0000 in
406.400
mm
6.3750 in
161.925
mm
420000 lbf
1870000
N
886000 lbf
3940000
N
M667946DW M667900 16.1250 in
409.575
mm
6.3750 in
161.925
mm
420000 lbf
1870000
N
886000 lbf
3940000
N
M667947ADW M667900 16.1250 in
409.575
mm
6.3750 in
161.925
mm
380000 lbf
1690000
N
768000 lbf
3420000
N
M667947DGW M667900 16.1250 in
409.575
mm
6.3750 in
161.925
mm
380000 lbf
1690000
N
768000 lbf
3420000
N
M667947DW M667900 16.1250 in
409.575
mm
6.3750 in
161.925
mm
380000 lbf
1690000
N
768000 lbf
3420000
N
M667949D M667900 16.1250 in
409.575
mm
6.3750 in
161.925
mm
420000 lbf
1870000
N
886000 lbf
3940000
N
M667949DXX M667900 16.1250 in
409.575
mm
6.3750 in
161.925
mm
420000 lbf
1870000
N
886000 lbf
3940000
N
M757447D M757400 11.9940 in
304.648
mm
5.0625 in
128.588
mm
247000 lbf
1100000
N
462000 lbf
2050000
N
  Results 251 - 271 of 271 « 11 
<