All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cones > Tapered Roller Bearings - Double Tapered Cones - Imperial > View Items  

Tapered Roller Bearings - Double Tapered Cones - Imperial

Check up to five results to perform an action.







    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 76 - 100 of 271  1 2 3 4 5 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

EE129119DG 129000 11.8100 in
299.974
mm
5.3125 in
134.938
mm
201000 lbf
896000
N
401000 lbf
1780000
N
CAD Icon (for items table)
EE129121D 129000 11.9940 in
304.648
mm
5.3125 in
134.938
mm
201000 lbf
896000
N
401000 lbf
1780000
N
CAD Icon (for items table)
EE129123D 129000 12.0079 in
305.001
mm
5.3125 in
134.938
mm
201000 lbf
896000
N
401000 lbf
1780000
N
CAD Icon (for items table)
EE130850D 130000 8 1/2 in
215.900
mm
4.7500 in
120.650
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE130887D 130000 8.875 in
225.425
mm
4.7500 in
120.650
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE130888D 130000 8.875 in
225.425
mm
6.5000 in
165.100
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE130900D 130000 9 in
228.600
mm
4.7500 in
120.650
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE130901D 130000 9 in
228.600
mm
4.7500 in
120.650
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE130903D 130000 9 in
228.600
mm
6.5000 in
165.100
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE130904D 130000 9 in
228.600
mm
5.0000 in
127.000
mm
179000 lbf
796000
N
314000 lbf
1400000
N
CAD Icon (for items table)
EE132081D 132000 8 in
203.2
mm
3.7500 in
95.250
mm
119000 lbf
528000
N
202000 lbf
900000
N
CAD Icon (for items table)
EE134102D 134000 10.2500 in
260.350
mm
4.2500 in
107.950
mm
153000 lbf
679000
N
299000 lbf
1330000
N
CAD Icon (for items table)
EE135111DGW 135000 11 in
279.4
mm
5.0000 in
127.000
mm
196000 lbf
873000
N
375000 lbf
1670000
N
CAD Icon (for items table)
EE135111DW 135000 11 in
279.4
mm
5.0000 in
127.000
mm
196000 lbf
873000
N
375000 lbf
1670000
N
CAD Icon (for items table)
EE138131D 138000 13.0040 in
330.302
mm
4.5000 in
114.300
mm
165000 lbf
734000
N
358000 lbf
1590000
N
CAD Icon (for items table)
EE161362D 160000 13.6250 in
346.075
mm
3.7500 in
95.250
mm
123000 lbf
548000
N
250000 lbf
1110000
N
CAD Icon (for items table)
EE161403D 160000 14.0310 in
356.387
mm
4.0000 in
101.600
mm
123000 lbf
548000
N
250000 lbf
1110000
N
CAD Icon (for items table)
EE171000D 170000 10 in
254
mm
3.6560 in
92.862
mm
126000 lbf
560000
N
231000 lbf
1030000
N
CAD Icon (for items table)
EE217063D 217000 6.25 in
158.750
mm
4.9375 in
125.413
mm
161000 lbf
715000
N
237000 lbf
1060000
N
CAD Icon (for items table)
EE220975DW 220000 9.7500 in
247.650
mm
4.5000 in
114.300
mm
197000 lbf
876000
N
326000 lbf
1450000
N
CAD Icon (for items table)
EE221025D 220000 10.2500 in
260.350
mm
4.5000 in
114.300
mm
186000 lbf
828000
N
326000 lbf
1450000
N
CAD Icon (for items table)
EE221027D 220000 10.2500 in
260.350
mm
4.7500 in
120.650
mm
186000 lbf
828000
N
326000 lbf
1450000
N
CAD Icon (for items table)
EE231401D 230000 14 in
355.6
mm
4.3750 in
111.125
mm
236000 lbf
1050000
N
420000 lbf
1870000
N
CAD Icon (for items table)
EE231401DG 230000 14 in
355.6
mm
4.3750 in
111.125
mm
236000 lbf
1050000
N
420000 lbf
1870000
N
CAD Icon (for items table)
EE231475D 230000 14.7500 in
374.650
mm
4.6250 in
117.475
mm
236000 lbf
1050000
N
420000 lbf
1870000
N
CAD Icon (for items table)
  Results 76 - 100 of 271  1 2 3 4 5 »