Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cones > Tapered Roller Bearings - Double Tapered Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 151 - 175 of 271 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

HH234049D HH234000 6 in
152.400
mm
6.7500 in
171.450
mm
259000 lbf
1150000
N
354000 lbf
1580000
N
HH249949D HH249900 9.7500 in
247.650
mm
8.6250 in
219.075
mm
442000 lbf
1960000
N
846000 lbf
3770000
N
HH255149D HH255100 11 in
279.4
mm
9.6250 in
244.475
mm
588000 lbf
2620000
N
1080000 lbf
4820000
N
HH258249D HH258200 11.9375 in
303.213
mm
10.3750 in
263.525
mm
645000 lbf
2870000
N
1270000 lbf
5650000
N
HM237542D HM237500 6.8750 in
174.625
mm
4.8750 in
123.825
mm
185000 lbf
824000
N
278000 lbf
1240000
N
HM237546D HM237500 7 in
177.800
mm
4.8750 in
123.825
mm
185000 lbf
824000
N
278000 lbf
1240000
N
HM237546DD HM237500 7 in
177.800
mm
6.2500 in
158.750
mm
185000 lbf
824000
N
278000 lbf
1240000
N
HM252340D HM252300 9.8750 in
250.825
mm
5.5000 in
139.700
mm
337000 lbf
1500000
N
455000 lbf
2020000
N
HM252340DW HM252300 9.8750 in
250.825
mm
5.5000 in
139.700
mm
337000 lbf
1500000
N
455000 lbf
2020000
N
HM252343D HM252300 10 in
254
mm
5.5000 in
139.700
mm
337000 lbf
1500000
N
455000 lbf
2020000
N
HM252347D HM252300 10.2500 in
260.350
mm
5.5000 in
139.700
mm
337000 lbf
1500000
N
455000 lbf
2020000
N
HM252348D HM252300 10.2500 in
260.350
mm
6.0000 in
152.400
mm
337000 lbf
1500000
N
455000 lbf
2020000
N
HM252348DW HM252300 10.2500 in
260.350
mm
6.0000 in
152.400
mm
337000 lbf
1500000
N
455000 lbf
2020000
N
HM252349D HM252300 10.2500 in
260.350
mm
6.0000 in
152.400
mm
348000 lbf
1550000
N
475000 lbf
2110000
N
HM256847DWH HM256800 11.3750 in
288.925
mm
5.9375 in
150.813
mm
321000 lbf
1430000
N
587000 lbf
2610000
N
HM256848DWH HM256800 11.7500 in
298.450
mm
5.9375 in
150.813
mm
321000 lbf
1430000
N
587000 lbf
2610000
N
HM256849D HM256800 11.8125 in
300.038
mm
5.9375 in
150.813
mm
292000 lbf
1300000
N
622000 lbf
2770000
N
HM256849DA HM256800 11.8125 in
300.038
mm
5.9375 in
150.813
mm
292000 lbf
1300000
N
622000 lbf
2770000
N
HM256849DW HM256800 11.8125 in
300.038
mm
5.9375 in
150.813
mm
292000 lbf
1300000
N
622000 lbf
2770000
N
HM259047DW HM259000 12.5000 in
317.500
mm
6.2500 in
158.750
mm
347000 lbf
1540000
N
628000 lbf
2790000
N
HM259049D HM259000 12.5000 in
317.500
mm
6.2500 in
158.750
mm
377000 lbf
1680000
N
706000 lbf
3140000
N
HM259049DH HM259000 12.5000 in
317.500
mm
6.2500 in
158.750
mm
377000 lbf
1680000
N
706000 lbf
3140000
N
HM259049DV HM259000 12.5000 in
317.500
mm
6.2500 in
158.750
mm
377000 lbf
1680000
N
706000 lbf
3140000
N
HM259049DW HM259000 12.5000 in
317.500
mm
6.2500 in
158.750
mm
377000 lbf
1680000
N
706000 lbf
3140000
N
HM261049DW HM261000 13.1250 in
333.375
mm
6.5625 in
166.688
mm
360000 lbf
1600000
N
777000 lbf
3460000
N
  Results 151 - 175 of 271 « 6 7 8 9 10 »  
<