Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cones - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cones > Tapered Roller Bearings - Double Tapered Cones - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cones - Imperial

For CAD models and more information, click Directly on the part number below.






Add To Cart Request Quote
   
  Results 201 - 225 of 271 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

d - Cone Bore

B - Double Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

LM258648DW LM258600 12.5000 in
317.500
mm
5.0625 in
128.588
mm
222000 lbf
986000
N
502000 lbf
2230000
N
LM258649D LM258600 12.5000 in
317.500
mm
5.0625 in
128.588
mm
222000 lbf
986000
N
502000 lbf
2230000
N
LM263149D LM263100 14 in
355.6
mm
4.7500 in
120.650
mm
212000 lbf
941000
N
510000 lbf
2270000
N
LM263149DW LM263100 14 in
355.6
mm
4.7500 in
120.650
mm
212000 lbf
941000
N
510000 lbf
2270000
N
LM272249DW LM272200 19.0000 in
482.600
mm
6.2500 in
158.750
mm
380000 lbf
1690000
N
921000 lbf
4100000
N
LM278848D LM278800 23.0625 in
585.788
mm
9.0625 in
230.188
mm
740000 lbf
3290000
N
1860000 lbf
8280000
N
LM282549D LM282500 27.8750 in
708.025
mm
10.7500 in
273.050
mm
1040000 lbf
4630000
N
2710000 lbf
12000000
N
LM287649D LM287600 36.9375 in
938.213
mm
15.7500 in
400.050
mm
2050000 lbf
9120000
N
5300000 lbf
23600000
N
LM451349D LM451300 10 1/2 in
266.7
mm
4.3125 in
109.538
mm
158000 lbf
701000
N
339000 lbf
1510000
N
LM451349DGW LM451300 10 1/2 in
266.7
mm
4.3125 in
109.538
mm
158000 lbf
701000
N
339000 lbf
1510000
N
LM451349DW LM451300 10 1/2 in
266.7
mm
4.3125 in
109.538
mm
158000 lbf
701000
N
339000 lbf
1510000
N
LM451349DWX LM451300 10 1/2 in
266.7
mm
4.3125 in
109.538
mm
194000 lbf
864000
N
339000 lbf
1510000
N
LM654640D LM654600 10.7500 in
273.050
mm
4.6250 in
117.475
mm
162000 lbf
722000
N
387000 lbf
1720000
N
LM654644D LM654600 11.0070 in
279.578
mm
4.6250 in
117.475
mm
162000 lbf
722000
N
387000 lbf
1720000
N
LM654648DW LM654600 11.2500 in
285.750
mm
4.6250 in
117.475
mm
162000 lbf
722000
N
387000 lbf
1720000
N
LM665949DGW LM665900 15.1875 in
385.763
mm
6.0000 in
152.400
mm
304000 lbf
1350000
N
710000 lbf
3160000
N
LM665949DW LM665900 15.1875 in
385.763
mm
6.0000 in
152.400
mm
304000 lbf
1350000
N
710000 lbf
3160000
N
LM742749DW LM742700 8 1/2 in
215.900
mm
3.3750 in
85.725
mm
96600 lbf
430000
N
200000 lbf
892000
N
LM761648DW LM761600 13.4375 in
341.313
mm
4.8125 in
122.238
mm
206000 lbf
915000
N
432000 lbf
1920000
N
LM761649DGW LM761600 13.5060 in
343.052
mm
4.8125 in
122.238
mm
236000 lbf
1050000
N
432000 lbf
1920000
N
LM761649DW LM761600 13.5060 in
343.052
mm
4.8125 in
122.238
mm
206000 lbf
915000
N
432000 lbf
1920000
N
LM761649DWH LM761600 13.5060 in
343.052
mm
4.8125 in
122.238
mm
236000 lbf
1050000
N
432000 lbf
1920000
N
LM767745D LM767700 15.5 in
393.7
mm
5.4375 in
138.113
mm
295000 lbf
1310000
N
631000 lbf
2810000
N
LM767748DA LM767700 16.0000 in
406.400
mm
5.4375 in
138.113
mm
317000 lbf
1410000
N
699000 lbf
3110000
N
LM767748DW LM767700 16.0000 in
406.400
mm
5.4375 in
138.113
mm
295000 lbf
1310000
N
631000 lbf
2810000
N
  Results 201 - 225 of 271 « 6 7 8 9 10 »  
<