Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 276 - 300 of 718 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

67721D 67700 9 3/4 in
247.650
mm
3.4375 in
87.313
mm
67721XD 67700 9 3/4 in
247.650
mm
3.4375 in
87.313
mm
67820CD 67800 10.5 in
266.7
mm
3.3125 in
84.138
mm
67920CD 67900 11.1250 in
282.575
mm
3.25 in
82.55
mm
67921D 67900 11.1250 in
282.575
mm
3.5 in
88.9
mm
67921DV 67900 11.1250 in
282.575
mm
3.5 in
88.9
mm
700168D 700000 16.7500 in
425.450
mm
6.25 in
158.750
mm
700168DC 700000 16.7500 in
425.450
mm
6.25 in
158.750
mm
700177DS 700000 17.7500 in
450.850
mm
6.25 in
158.750
mm
71751D 71000 7.5 in
190.5
mm
3.1875 in
80.963
mm
71751DC 71000 7.5 in
190.5
mm
3.1875 in
80.963
mm
722186CD 722000 18.5000 in
469.900
mm
5.875 in
149.225
mm
724196CD 724000 19.5000 in
495.300
mm
5.75 in
146.05
mm
72488D 72000 4-7/8 in
123.825
mm
2.1875 in
55.563
mm
72500D 72000C 5 in
127
mm
2.2450 in
57.023
mm
736239D 736000 23.9970 in
609.524
mm
5.25 in
133.35
mm
736239DC 736000 23.9970 in
609.524
mm
5.25 in
133.35
mm
737261CD 737000 26.0 in
660.400
mm
5.4375 in
138.113
mm
737261D 737000 26.0 in
660.400
mm
5.4375 in
138.113
mm
737261DC 737000 26.0 in
660.400
mm
5.4375 in
138.113
mm
73876CD 73000 8-3/4 in
222.250
mm
2.125 in
53.975
mm
742D 745 6-1/8 in
155.575
mm
3.375 in
85.725
mm
742DC 745 6-1/8 in
155.575
mm
3.375 in
85.725
mm
743321CD 743000 32.0000 in
812.800
mm
5.75 in
146.05
mm
74849XD 74000 8.5000 in
215.900
mm
3.1875 in
80.963
mm
  Results 276 - 300 of 718 « 11 12 13 14 15 »  
<