Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 301 - 325 of 718 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

74851CD 74000 8.5000 in
215.900
mm
3.1875 in
80.963
mm
74851XD 74000 8.5000 in
215.900
mm
3.1875 in
80.963
mm
749335CD 749000 33.6584 in
854.923
mm
5.3504 in
135.9
mm
751204D 750000 12 in
304.8
mm
3.8438 in
97.633
mm
751204DC 750000 12 in
304.8
mm
3.8438 in
97.633
mm
752381CD 752000 38.0000 in
965.200
mm
5.25 in
133.35
mm
752381D 752000 38.0000 in
965.200
mm
5.25 in
133.35
mm
752381DC 752000 38.0000 in
965.200
mm
5.25 in
133.35
mm
752D 755 6-3/8 in
161.925
mm
3.375 in
85.725
mm
752DC 755 6-3/8 in
161.925
mm
3.375 in
85.725
mm
755358XD 755000 36.0199 in
914.905
mm
5.5080 in
139.903
mm
755361CD 755000 36.0000 in
914.400
mm
5.5 in
139.7
mm
755365CD 755000 38.5000 in
977.9
mm
5.5 in
139.7
mm
755367CD 755000 39.5000 in
1003.300
mm
5.5 in
139.7
mm
762401D 762000 40.0000 in
1016
mm
5.75 in
146.05
mm
762401DC 762000 40.0000 in
1016
mm
5.75 in
146.05
mm
762420XD 762000 42.0000 in
1066.800
mm
5.75 in
146.05
mm
763410D 763000 41.0000 in
1041.400
mm
4.8750 in
123.825
mm
763410DC 763000 41.0000 in
1041.400
mm
4.8750 in
123.825
mm
773D 775 7.0866 in
180
mm
3.375 in
85.725
mm
773DC 775 7.0866 in
180
mm
3.375 in
85.725
mm
774CD 775 7-1/8 in
180.975
mm
3.375 in
85.725
mm
774D 775 7-1/8 in
180.975
mm
3.375 in
85.725
mm
774DC 775 7-1/8 in
180.975
mm
3.375 in
85.725
mm
781376D 780000 13.75 in
349.250
mm
3.875 in
98.425
mm
  Results 301 - 325 of 718 « 11 12 13 14 15 »  
<