Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 326 - 350 of 718 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

78549D 78000C 5.5000 in
139.700
mm
2.0395 in
51.803
mm
78549DC 78000 5.5000 in
139.700
mm
2.0395 in
51.803
mm
78551DF 78000 5.5100 in
139.954
mm
2.0395 in
51.803
mm
790223D 790000 22.0000 in
558.800
mm
8.75 in
222.25
mm
792CD 795 8.1250 in
206.375
mm
3.25 in
82.55
mm
793DE 795 8.1250 in
206.375
mm
3.25 in
82.55
mm
81963CD 81000 9.6250 in
244.475
mm
3.125 in
79.375
mm
820161CD 820000 16.0000 in
406.400
mm
5.8125 in
147.638
mm
822176CD 822000 17.5 in
444.5
mm
4.5 in
114.3
mm
822176D 822000 17.5 in
444.5
mm
4.5 in
114.3
mm
822176DC 822000 17.5 in
444.5
mm
4.5 in
114.3
mm
82620D 82600 11.0000 in
279.400
mm
3.8125 in
96.838
mm
82622D 82600 10.7500 in
273.050
mm
3.8125 in
96.838
mm
82932D 82000 9.3125 in
236.538
mm
4.1875 in
106.363
mm
82932DC 82000 9.3125 in
236.538
mm
4.1875 in
106.363
mm
82951CD 82000 9.5000 in
241.300
mm
4.1875 in
106.363
mm
833233D 833000 23.2500 in
590.550
mm
6.8750 in
174.625
mm
834D 835 6.7500 in
171.450
mm
3.9375 in
100.013
mm
843291CD 843000 29.0000 in
736.600
mm
5.4375 in
138.113
mm
843291CDA 843000 29.0000 in
736.600
mm
5.4375 in
138.113
mm
843292D 843000 29.2500 in
742.950
mm
5.4375 in
138.113
mm
8520CD 8500 12.875 in
327.025
mm
3.25 in
82.55
mm
8522D 8500 12.9380 in
328.625
mm
3.25 in
82.55
mm
854D 855 7.5 in
190.5
mm
4 in
101.6
mm
854DC 855 7.5 in
190.5
mm
4 in
101.6
mm
  Results 326 - 350 of 718 « 11 12 13 14 15 »  
<