All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  

Tapered Roller Bearings - Double Tapered Cup - Imperial

Check up to five results to perform an action.



Search Items



    Download PDF Download PDF   
    border="0" Printable Page  
    Email Email This Page  
    Save To Favorites Save To Favorites
  
Compare Items
   
  Results 376 - 400 of 718 « 16 17 18 19 20 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

95927CD 95000 9.25 in
234.95
mm
4.5 in
114.3
mm
CAD Icon (for items table)
96140CD 96000 14 in
355.6
mm
4.375 in
111.125
mm
CAD Icon (for items table)
972102CD 970000 21.0 in
533.400
mm
4.5 in
114.3
mm
CAD Icon (for items table)
972103D 970000 21.0 in
533.400
mm
4.8750 in
123.825
mm
CAD Icon (for items table)
972103DC 970000 21.0 in
533.400
mm
4.8750 in
123.825
mm
CAD Icon (for items table)
972151D 970000 21.5000 in
546.1
mm
6.0000 in
152.400
mm
CAD Icon (for items table)
97901D 97000 9.0000 in
228.600
mm
3.3125 in
84.138
mm
CAD Icon (for items table)
982901CD 980000 29.0000 in
736.600
mm
4.5 in
114.3
mm
CAD Icon (for items table)
98789D 98000 7.875 in
200.025
mm
3.1581 in
80.216
mm
CAD Icon (for items table)
98789DC 98000 7.875 in
200.025
mm
3.1581 in
80.216
mm
CAD Icon (for items table)
99100YD 99000 10.00 in
254.000
mm
5.25 in
133.35
mm
CAD Icon (for items table)
99101D 99000 10.00 in
254.000
mm
4.5 in
114.3
mm
CAD Icon (for items table)
99101DC 99000 10.00 in
254.000
mm
4.5 in
114.3
mm
CAD Icon (for items table)
99102CD 99000 10.00 in
254.000
mm
4.375 in
111.125
mm
CAD Icon (for items table)
99103D 99000 10.0384 in
254.975
mm
4.375 in
111.125
mm
CAD Icon (for items table)
A2120D A2000 1.2000 in
30.480
mm
0.8370 in
21.260
mm
CAD Icon (for items table)
A4138D A4000 1.3775 in
34.989
mm
0.8125 in
20.638
mm
CAD Icon (for items table)
DX133723 N/A 14.125 in
358.775
mm
4.625 in
117.475
mm
CAD Icon (for items table)
DX142233 N/A 23.7500 in
603.25
mm
4.125 in
104.775
mm
CAD Icon (for items table)
DX153220 N/A 3.9370 in
100
mm
1.562 in
39.675
mm
CAD Icon (for items table)
DX182914 N/A 17.5 in
444.5
mm
3.875 in
98.425
mm
CAD Icon (for items table)
DX198514 N/A 12.3750 in
314.325
mm
4.1875 in
106.363
mm
CAD Icon (for items table)
DX208136 N/A 24.5000 in
622.300
mm
6.8750 in
174.625
mm
CAD Icon (for items table)
DX226463 N/A 13.2500 in
336.550
mm
6.6875 in
169.863
mm
CAD Icon (for items table)
DX229202 N/A 19.2500 in
488.950
mm
6.25 in
158.750
mm
CAD Icon (for items table)
  Results 376 - 400 of 718 « 16 17 18 19 20 »