Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 51 - 75 of 718 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

18620XD 18600 3.1250 in
79.375
mm
1.3125 in
33.338
mm
18621XD 18600 3.1250 in
79.375
mm
2.9376 in
74.615
mm
192201CD 192000 20.0000 in
508.000
mm
3.5 in
88.9
mm
211301XD 210000 13.0000 in
330.200
mm
3.875 in
98.425
mm
21226D 21000 2.2500 in
57.150
mm
1.4375 in
36.513
mm
221576CD 220000 15.7500 in
400.050
mm
4.25 in
107.95
mm
222127CD 222000 12.6250 in
320.675
mm
5.4375 in
138.113
mm
22325D 22000 3.2500 in
82.550
mm
1.375 in
34.925
mm
224205D 224000 20.5000 in
520.7
mm
6.5 in
165.1
mm
224205DC 224000 20.5000 in
520.7
mm
6.5 in
165.1
mm
231976CD 230000 19.7500 in
501.650
mm
4.25 in
107.95
mm
232026D 230000 20.2500 in
514.350
mm
4.25 in
107.95
mm
234213CD 234000 21.2500 in
539.750
mm
4 in
101.6
mm
234216D 234000 21.5000 in
546.1
mm
4.625 in
117.475
mm
234216DC 234000 21.5000 in
546.1
mm
4.625 in
117.475
mm
234221D 234000 22.0000 in
558.800
mm
4.125 in
104.775
mm
234221DC 234000 22.0000 in
558.800
mm
4.125 in
104.775
mm
239225D 239000 22.5000 in
571.500
mm
4.75 in
120.65
mm
239226XD 239000 22.5000 in
571.500
mm
4.75 in
120.65
mm
239228XD 239000 22.5000 in
571.500
mm
4.625 in
117.475
mm
242376D 240000 23.7500 in
603.25
mm
3.875 in
98.425
mm
242377CD 240000 23.7500 in
603.25
mm
4.125 in
104.775
mm
24262D 24000 2.6150 in
66.421
mm
1.5 in
38.1
mm
243251CD 243000 24.9950 in
634.873
mm
5.625 in
142.875
mm
243251D 243000 24.9950 in
634.873
mm
5.625 in
142.875
mm
  Results 51 - 75 of 718  1 2 3 4 5 »  
<