Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 76 - 100 of 718 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

243251DC 243000 24.9950 in
634.873
mm
5.625 in
142.875
mm
244236CD 244000 23.5000 in
596.9
mm
4.75 in
120.65
mm
24720D 24700 3 in
76.2
mm
1.5625 in
39.688
mm
24720DC 24700 3 in
76.2
mm
1.5625 in
39.688
mm
24720XD 24700 3 in
76.2
mm
1.5625 in
39.688
mm
2523D 2500 2.7500 in
69.850
mm
2.2500 in
57.150
mm
2524YD 2500 2.7500 in
69.850
mm
2.2500 in
57.150
mm
25289D 25000 2.8750 in
73.025
mm
1.3985 in
35.522
mm
25520D 25500 3.2650 in
82.931
mm
1.875 in
47.625
mm
25520DC 25500 3.2650 in
82.931
mm
1.875 in
47.625
mm
26282D 26000 2.8125 in
71.438
mm
1.4375 in
36.513
mm
26284D 26000 2.8336 in
71.973
mm
1.4375 in
36.513
mm
275156CD 275000 15.5 in
393.7
mm
4.3125 in
109.538
mm
275156D 275000 15.5 in
393.7
mm
4.3125 in
109.538
mm
275156DC 275000 15.5 in
393.7
mm
4.3125 in
109.538
mm
275161D 275000 16.0000 in
406.400
mm
4.25 in
107.95
mm
275161DC 275000 16.0000 in
406.400
mm
4.25 in
107.95
mm
27620DA 27600 4.9375 in
125.413
mm
1.75 in
44.45
mm
27820D 27800 3.1510 in
80.035
mm
1.7700 in
44.958
mm
281201D 280000 12 in
304.8
mm
3.875 in
98.425
mm
281201DC 280000 12 in
304.8
mm
3.875 in
98.425
mm
28314D 28000 3.1510 in
80.035
mm
1.375 in
34.925
mm
28314XD 28000 3.1510 in
80.035
mm
1.375 in
34.925
mm
28318D 28000 3.1510 in
80.035
mm
1.375 in
34.925
mm
28318DC 28000 3.1510 in
80.035
mm
1.375 in
34.925
mm
  Results 76 - 100 of 718  1 2 3 4 5 »  
<