Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 151 - 175 of 718 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

384D 385 3.9370 in
100
mm
1.6875 in
42.863
mm
384DC 385 3.9370 in
100
mm
1.6875 in
42.863
mm
384DRB 385 4.1250 in
104.775
mm
1.562 in
39.675
mm
384ED 385 3.9370 in
100
mm
1.562 in
39.675
mm
384EDC 385 3.9370 in
100
mm
1.562 in
39.675
mm
384XD 385 3.9370 in
100
mm
3.7640 in
95.606
mm
394D 395 4.3307 in
110
mm
1.8125 in
46.038
mm
394DC 395 4.3307 in
110
mm
1.8125 in
46.038
mm
394YD 395 4.3307 in
110
mm
1.8125 in
46.038
mm
39520DC 39500 4-7/16 in
112.713
mm
2.1875 in
55.563
mm
41294D 41000 2-15/16 in
74.613
mm
1.6250 in
41.275
mm
421451CD 420000 14.5000 in
368.300
mm
5.375 in
136.525
mm
421455D 420000 14.5000 in
368.300
mm
5.25 in
133.35
mm
421462XD 420000 14.6250 in
371.475
mm
5.375 in
136.525
mm
425299D 425000 29.9950 in
761.873
mm
8.75 in
222.25
mm
42587D 42000 5 7/8 in
149.225
mm
2.0625 in
52.388
mm
42587DC 42000 5 7/8 in
149.225
mm
2.0625 in
52.388
mm
426331CD 426000 33.0000 in
838.200
mm
8.75 in
222.25
mm
431576CD 430000 15.7500 in
400.050
mm
5.375 in
136.525
mm
432D 435 3.7500 in
95.250
mm
2 in
50.8
mm
432DC 435 3.7500 in
95.250
mm
2 in
50.8
mm
43319D 43000 3.1875 in
80.963
mm
1.5625 in
39.688
mm
43319DC 43000 3.1875 in
80.963
mm
1.5625 in
39.688
mm
435165CD 435000 16.5 in
419.1
mm
5.375 in
136.525
mm
435165D 435000 16.5 in
419.1
mm
5.375 in
136.525
mm
  Results 151 - 175 of 718 « 6 7 8 9 10 »  
<