Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Tapered Roller Bearings - Double Tapered Cup - Imperial
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Tapered Roller Bearings > Tapered Roller Bearings - Double Cups > Tapered Roller Bearings - Double Tapered Cup - Imperial > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Tapered Roller Bearings - Double Tapered Cup - Imperial

For CAD models and more information, click Directly on the part number below.





Add To Cart Request Quote
   
  Results 176 - 200 of 718 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Series

D - Cup Outer Diameter

C - Double Cup Width

CAD

435165DC 435000 16.5 in
419.1
mm
5.375 in
136.525
mm
44348D 44000 3.4843 in
88.501
mm
1.5625 in
39.688
mm
44363D 44000 3.6250 in
92.075
mm
1.5625 in
39.688
mm
451215CD 450000 12.1250 in
307.975
mm
5.75 in
146.05
mm
452D 455 4.25 in
107.95
mm
2.125 in
53.975
mm
452DC 455 4.25 in
107.95
mm
2.125 in
53.975
mm
453DW 455 4.5000 in
114.300
mm
2.1875 in
55.563
mm
455119XD 455000 11.625 in
295.275
mm
5.75 in
146.05
mm
46720CD 46700 8 7/8 in
225.425
mm
2.75 in
69.85
mm
46720DV 46700 8 7/8 in
225.425
mm
2.75 in
69.85
mm
46720DW 46700 8 7/8 in
225.425
mm
2.75 in
69.85
mm
46721D 46700 8 7/8 in
225.425
mm
3 in
76.2
mm
46721XD 46700 8 7/8 in
225.425
mm
3 in
76.2
mm
472DC 475 4.7244 in
120
mm
2.125 in
53.975
mm
47420D 47400 4.7244 in
120
mm
2.3125 in
58.738
mm
47420DC 47400 4.7244 in
120
mm
2.3125 in
58.738
mm
48220D 48200 7.1875 in
182.563
mm
2.875 in
73.025
mm
48220DC 48200 7.1875 in
182.563
mm
2.875 in
73.025
mm
48320D 48300 7.5 in
190.5
mm
2.875 in
73.025
mm
48320DC 48300 7.5 in
190.5
mm
2.875 in
73.025
mm
48620D 48600 7.875 in
200.025
mm
2.875 in
73.025
mm
48620DC 48600 7.875 in
200.025
mm
2.875 in
73.025
mm
493D 495 5.3750 in
136.525
mm
2.125 in
53.975
mm
493DC 495 5.3750 in
136.525
mm
2.125 in
53.975
mm
493DCA 495 5.3750 in
136.525
mm
2.125 in
53.975
mm
  Results 176 - 200 of 718 « 6 7 8 9 10 »  
<