3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

101 - 125 of 2325 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

23100 N/A 23000 N/A 1.0000 in25.400 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
23101X N/A 23000 N/A 1.0000 in25.400 mm N/A 0.8130 in20.650 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
2382 N/A N/A 1.0000 in25.400 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD N/A 24900 lbf111000 N N/A 6470 lbf28800 N
2473 N/A N/A 1.0000 in25.400 mm N/A 0.9375 in23.813 mm N/A 15200 lbf67600 N N/A 16500 lbf73300 N N/A CAD N/A 26500 lbf118000 N N/A 6860 lbf30500 N
26100 N/A 26000 N/A 1.0000 in25.400 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
2687 N/A 2600 N/A 1.0000 in25.400 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
3189 N/A 3100 N/A 1.0000 in25.400 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
338 N/A 335 N/A 1.0000 in25.400 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD N/A 31100 lbf138000 N N/A 8070 lbf35900 N
41100 N/A 41000 N/A 1.0000 in25.400 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD N/A 32300 lbf144000 N N/A 8390 lbf37300 N
HM88630 N/A N/A 1.0000 in25.400 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD N/A 30100 lbf134000 N N/A 7790 lbf34700 N
KL44643 N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD N/A 11800 lbf52300 N N/A 3050 lbf13600 N
L44642 N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44643 N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44643X N/A N/A 1.0000 in25.400 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
M84249 N/A N/A 1.0000 in25.400 mm N/A 0.9100 in23.114 mm N/A 13100 lbf58100 N N/A 14200 lbf63300 N N/A CAD N/A 22700 lbf101000 N N/A 5900 lbf26200 N
M84548 N/A M84500 N/A 1.0000 in25.400 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD N/A 19000 lbf84500 N N/A 4920 lbf21900 N
M86643 N/A M86600 N/A 1.0000 in25.400 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD N/A 23600 lbf105000 N N/A 6110 lbf27200 N
M88036 N/A M88000 N/A 1.0000 in25.400 mm N/A 0.8750 in22.225 mm N/A 13400 lbf59600 N N/A 17400 lbf77400 N N/A CAD N/A 23300 lbf104000 N N/A 6050 lbf26900 N
321 N/A N/A 1.0148 in25.776 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD N/A 29300 lbf130000 N N/A 7600 lbf33800 N
15579X N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
L44645 N/A N/A 1.0231 in25.987 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
15103 N/A 15000 N/A 1.0298 in26.157 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15103-S N/A 15000 N/A 1.0300 in26.162 mm N/A 0.7850 in19.939 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15579A N/A 15500 N/A 1.0300 in26.162 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
2682 N/A 2600 N/A 1.0300 in26.162 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
101 - 125 of 2325 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »