3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
226 - 250 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
2879 N/A N/A 1.2500 in31.750 mm N/A 0.9375 in23.813 mm N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A CAD N/A 28600 lbf127000 N N/A 7420 lbf33000 N
3188 N/A 3100 N/A 1.2500 in31.750 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
3193 N/A 3100 N/A 1.2500 in31.750 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
3199 N/A 3100 N/A 1.2500 in31.750 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
346 N/A 335 N/A 1.2500 in31.750 mm N/A 0.8820 in22.403 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A CAD N/A 36900 lbf164000 N N/A 9560 lbf42500 N
3476 N/A 3400 N/A 1.2500 in31.750 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD N/A 41000 lbf182000 N N/A 10600 lbf47200 N
43125 N/A 43000 N/A 1.2500 in31.750 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD N/A 36000 lbf160000 N N/A 9340 lbf41500 N
44126 N/A 44000 N/A 1.2500 in31.750 mm N/A 0.9330 in23.698 mm N/A 18900 lbf84200 N N/A 19900 lbf88600 N N/A CAD N/A 32900 lbf147000 N N/A 8540 lbf38000 N
443 N/A 435 N/A 1.2500 in31.750 mm N/A 1.1772 in29.901 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A CAD N/A 49700 lbf221000 N N/A 12900 lbf57300 N
HM88542 N/A N/A 1.2500 in31.750 mm N/A 1.0938 in27.783 mm N/A 23200 lbf103000 N N/A 24900 lbf111000 N N/A CAD N/A 40400 lbf180000 N N/A 10500 lbf46600 N
HM88644 N/A N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD N/A 30100 lbf134000 N N/A 7790 lbf34700 N
HM89440 N/A HM89400 N/A 1.2500 in31.750 mm N/A 1.1250 in28.575 mm N/A 24800 lbf110000 N N/A 26700 lbf119000 N N/A CAD N/A 43200 lbf192000 N N/A 11200 lbf49800 N
LM67045 N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.7283 in18.499 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
LM67047 N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.6600 in16.764 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
LM67048 N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.6600 in16.764 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
LM67049A N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.6600 in16.764 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
M88046 N/A M88000 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD N/A 29900 lbf133000 N N/A 7740 lbf34400 N
02476X N/A 02400 N/A 1.2593 in31.986 mm N/A 0.8071 in20.500 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
HM88638 N/A N/A 1.2593 in31.986 mm N/A 1.0000 in25.400 mm N/A 17300 lbf76800 N N/A 21200 lbf94200 N N/A CAD N/A 30100 lbf134000 N N/A 7790 lbf34700 N
26126X N/A 26000 N/A 1.2598 in31.999 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
26126 N/A 26000 N/A 1.2600 in32.004 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
2584 N/A 2500 N/A 1.2808 in32.532 mm N/A 1.0608 in26.944 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
14130 N/A 14000 N/A 1.3125 in33.338 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14131 N/A 14000 N/A 1.3125 in33.338 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14131A N/A 14000 N/A 1.3125 in33.338 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
226 - 250 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »