3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
16131 | N/A 16000 | N/A 1.3125 in33.338 mm | N/A 0.8125 in20.638 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A ![]() |
N/A 22200 lbf98600 N | N/A 5750 lbf25600 N |
16582 | N/A | N/A 1.3125 in33.338 mm | N/A 0.8750 in22.225 mm | N/A 15000 lbf66700 N | N/A 17500 lbf77900 N |
N/A ![]() |
N/A 26100 lbf116000 N | N/A 6770 lbf30100 N |
1680 | N/A | N/A 1.3125 in33.338 mm | N/A 0.8125 in20.638 mm | N/A 11800 lbf52500 N | N/A 13000 lbf57900 N |
N/A ![]() |
N/A 20600 lbf91500 N | N/A 5330 lbf23700 N |
2581 | N/A 2500 | N/A 1.3125 in33.338 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A ![]() |
N/A 32800 lbf146000 N | N/A 8500 lbf37800 N |
2585 | N/A 2500 | N/A 1.3125 in33.338 mm | N/A 0.9983 in25.357 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A ![]() |
N/A 32800 lbf146000 N | N/A 8500 lbf37800 N |
26131 | N/A 26000 | N/A 1.3125 in33.338 mm | N/A 0.7450 in18.923 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A ![]() |
N/A 27300 lbf121000 N | N/A 7070 lbf31400 N |
26131H | N/A 26000 | N/A 1.3125 in33.338 mm | N/A 0.7450 in18.923 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A ![]() |
N/A 27300 lbf121000 N | N/A 7070 lbf31400 N |
26132 | N/A 26000 | N/A 1.3125 in33.338 mm | N/A 0.7450 in18.923 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A ![]() |
N/A 27300 lbf121000 N | N/A 7070 lbf31400 N |
2785 | N/A 2700 | N/A 1.3125 in33.338 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A ![]() |
N/A 34000 lbf151000 N | N/A 8810 lbf39200 N |
2790 | N/A 2700 | N/A 1.3125 in33.338 mm | N/A 1.0100 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A ![]() |
N/A 34000 lbf151000 N | N/A 8810 lbf39200 N |
2876 | N/A | N/A 1.3125 in33.338 mm | N/A 0.9375 in23.813 mm | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A ![]() |
N/A 28600 lbf127000 N | N/A 7420 lbf33000 N |
31590 | N/A 31500 | N/A 1.3125 in33.338 mm | N/A 1.1250 in28.575 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A ![]() |
N/A 37100 lbf165000 N | N/A 9610 lbf42800 N |
3196 | N/A 3100 | N/A 1.3125 in33.338 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A ![]() |
N/A 37100 lbf165000 N | N/A 9620 lbf42800 N |
3197 | N/A 3100 | N/A 1.3125 in33.338 mm | N/A 1.1810 in29.997 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A ![]() |
N/A 37100 lbf165000 N | N/A 9620 lbf42800 N |
335-S | N/A 335 | N/A 1.3125 in33.338 mm | N/A 0.8820 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A ![]() |
N/A 36900 lbf164000 N | N/A 9560 lbf42500 N |
3477 | N/A 3400 | N/A 1.3125 in33.338 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A ![]() |
N/A 41000 lbf182000 N | N/A 10600 lbf47200 N |
3483 | N/A 3400 | N/A 1.3125 in33.338 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A ![]() |
N/A 41000 lbf182000 N | N/A 10600 lbf47200 N |
43131 | N/A 43000 | N/A 1.3125 in33.338 mm | N/A 0.9478 in24.074 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A ![]() |
N/A 36000 lbf160000 N | N/A 9340 lbf41500 N |
43132 | N/A 43000 | N/A 1.3125 in33.338 mm | N/A 0.9478 in24.074 mm | N/A 20700 lbf92000 N | N/A 17100 lbf76200 N |
N/A ![]() |
N/A 36000 lbf160000 N | N/A 9340 lbf41500 N |
44131 | N/A 44000 | N/A 1.3125 in33.338 mm | N/A 0.9330 in23.698 mm | N/A 22400 lbf99800 N | N/A 19900 lbf88600 N |
N/A ![]() |
N/A 39100 lbf174000 N | N/A 10100 lbf45000 N |
HM88547 | N/A | N/A 1.3125 in33.338 mm | N/A 1.0938 in27.783 mm | N/A 23200 lbf103000 N | N/A 24900 lbf111000 N |
N/A ![]() |
N/A 40400 lbf180000 N | N/A 10500 lbf46600 N |
HM89443 | N/A HM89400 | N/A 1.3125 in33.338 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A ![]() |
N/A 43200 lbf192000 N | N/A 11200 lbf49800 N |
HM89444 | N/A HM89400 | N/A 1.3125 in33.338 mm | N/A 1.1250 in28.575 mm | N/A 24800 lbf110000 N | N/A 26700 lbf119000 N |
N/A ![]() |
N/A 43200 lbf192000 N | N/A 11200 lbf49800 N |
M38545 | N/A | N/A 1.3125 in33.338 mm | N/A 0.8125 in20.638 mm | N/A 14000 lbf62400 N | N/A 16400 lbf72800 N |
N/A ![]() |
N/A 24400 lbf109000 N | N/A 6330 lbf28200 N |
M88047 | N/A M88000 | N/A 1.3125 in33.338 mm | N/A 0.8750 in22.225 mm | N/A 17100 lbf76300 N | N/A 17400 lbf77400 N |
N/A ![]() |
N/A 29900 lbf133000 N | N/A 7740 lbf34400 N |