3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
09070 N/A 09000 N/A 0.6950 in17.653 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
05070XS N/A 05000 N/A 0.7082 in17.988 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
09075 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09076 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
1774 N/A 1700 N/A 0.7482 in19.004 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
05075 N/A 05000 N/A 0.7500 in19.050 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05075X N/A 05000 N/A 0.7500 in19.050 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
09067 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.7500 in19.050 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09074 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09078 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
1351 N/A 1300 N/A 0.7500 in19.050 mm N/A 0.9440 in23.978 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD N/A 18700 lbf83300 N N/A 4860 lbf21600 N
1775 N/A 1700 N/A 0.7500 in19.050 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
21075 N/A 21000 N/A 0.7500 in19.050 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD N/A 21600 lbf95900 N N/A 5590 lbf24900 N
21075A N/A 21000 N/A 0.7500 in19.050 mm N/A 0.8598 in21.839 mm N/A 12400 lbf55100 N N/A 9560 lbf42500 N N/A CAD N/A 21600 lbf95900 N N/A 5590 lbf24900 N
4A N/A N/A 0.7500 in19.050 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD N/A 7930 lbf35300 N N/A 2060 lbf9140 N
A6075 N/A A6000 N/A 0.7500 in19.050 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
LM11949 N/A N/A 0.7500 in19.050 mm N/A 0.6550 in16.637 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD N/A 15300 lbf68100 N N/A 3970 lbf17700 N
05079 N/A 05000 N/A 0.7869 in19.987 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
07079 N/A 07000 N/A 0.7874 in20.000 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
157 N/A N/A 0.7874 in20.000 mm N/A 0.6380 in16.205 mm N/A 8430 lbf37500 N N/A 8690 lbf38700 N N/A CAD N/A 14700 lbf65300 N N/A 3810 lbf16900 N
09081 N/A 09000 N/A 0.8120 in20.625 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
1778 N/A 1700 N/A 0.8121 in20.627 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
12580 N/A N/A 0.8125 in20.638 mm N/A 0.7813 in19.845 mm N/A 9810 lbf43600 N N/A 9720 lbf43200 N N/A CAD N/A 17100 lbf76000 N N/A 4430 lbf19700 N
3660 N/A 3600 N/A 0.8125 in20.638 mm N/A 1.1975 in30.417 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD N/A 34700 lbf154000 N N/A 8990 lbf40000 N
KM12649 N/A N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 9900 lbf44100 N N/A 9780 lbf43500 N N/A CAD N/A 17200 lbf76700 N N/A 4470 lbf19900 N
26 - 50 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »