3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
M12649 N/A N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
LM12749 N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD N/A 15100 lbf67200 N N/A 3920 lbf17400 N
LM12749F N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD N/A 15100 lbf67200 N N/A 3920 lbf17400 N
07087 N/A 07000 N/A 0.8750 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07087X N/A 07000 N/A 0.8750 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
1280 N/A N/A 0.8750 in22.225 mm N/A 0.8750 in22.225 mm N/A 12400 lbf55300 N N/A 12400 lbf55100 N N/A CAD N/A 21700 lbf96400 N N/A 5620 lbf25000 N
1380 N/A 1300 N/A 0.8750 in22.225 mm N/A 0.7940 in20.168 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD N/A 18700 lbf83300 N N/A 4860 lbf21600 N
1380H N/A 1300 N/A 0.8750 in22.225 mm N/A 0.7940 in20.168 mm N/A 12800 lbf56700 N N/A 10900 lbf48300 N N/A CAD N/A 22200 lbf98800 N N/A 5760 lbf25600 N
1755 N/A 1700 N/A 0.8750 in22.225 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1975 N/A 1900 N/A 0.8750 in22.225 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
2380 N/A N/A 0.8750 in22.225 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD N/A 24900 lbf111000 N N/A 6470 lbf28800 N
2684 N/A 2600 N/A 0.8750 in22.225 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
LL52549 N/A N/A 0.8750 in22.225 mm N/A 0.4400 in11.176 mm N/A 3730 lbf16600 N N/A 3770 lbf16800 N N/A CAD N/A 6490 lbf28900 N N/A 1680 lbf7480 N
M12648 N/A N/A 0.8750 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
M12648A N/A N/A 0.8750 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
LM72849 N/A N/A 0.8900 in22.606 mm N/A 0.6102 in15.499 mm N/A 7900 lbf35100 N N/A 7420 lbf33000 N N/A CAD N/A 13800 lbf61200 N N/A 3570 lbf15900 N
07093 N/A 07000 N/A 0.9375 in23.813 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
15574A N/A 15500 N/A 0.9375 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
1751 N/A 1700 N/A 0.9375 in23.813 mm N/A 0.9560 in24.282 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1779 N/A 1700 N/A 0.9375 in23.813 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1990X N/A 1900 N/A 0.9375 in23.813 mm N/A 0.8400 in21.336 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
23092 N/A 23000 N/A 0.9375 in23.813 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
2381 N/A N/A 0.9375 in23.813 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD N/A 24900 lbf111000 N N/A 6470 lbf28800 N
26093 N/A 26000 N/A 0.9375 in23.813 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
2683 N/A 2600 N/A 0.9375 in23.813 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »