3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
15580 N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
1997X N/A 1900 N/A 1.0625 in26.988 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
2688 N/A 2600 N/A 1.0625 in26.988 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
41106 N/A 41000 N/A 1.0625 in26.988 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD N/A 32300 lbf144000 N N/A 8390 lbf37300 N
KL44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 6760 lbf30100 N N/A 7400 lbf32900 N N/A CAD N/A 11800 lbf52300 N N/A 3050 lbf13600 N
L44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
M84549 N/A M84500 N/A 1.0625 in26.988 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD N/A 19000 lbf84500 N N/A 4920 lbf21900 N
02473X N/A 02400 N/A 1.1019 in27.988 mm N/A 0.8071 in20.500 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02474 N/A 02400 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02474W N/A 02400 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02872 N/A 02800 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
15112 N/A 15000 N/A 1.1250 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15113 N/A 15000 N/A 1.1250 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15590 N/A 15500 N/A 1.1250 in28.575 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
1985 N/A 1900 N/A 1.1250 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1988 N/A 1900 N/A 1.1250 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
24112 N/A 24000 N/A 1.1250 in28.575 mm N/A 0.7470 in18.974 mm N/A 12600 lbf55900 N N/A 12400 lbf55200 N N/A CAD N/A 21900 lbf97300 N N/A 5670 lbf25200 N
2474 N/A N/A 1.1250 in28.575 mm N/A 0.9375 in23.813 mm N/A 15200 lbf67600 N N/A 16500 lbf73300 N N/A CAD N/A 26500 lbf118000 N N/A 6860 lbf30500 N
2578 N/A 2500 N/A 1.1250 in28.575 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
26112 N/A 26000 N/A 1.1250 in28.575 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
2689 N/A 2600 N/A 1.1250 in28.575 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
3192 N/A 3100 N/A 1.1250 in28.575 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
3198 N/A 3100 N/A 1.1250 in28.575 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
41125 N/A 41000 N/A 1.1250 in28.575 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD N/A 32300 lbf144000 N N/A 8390 lbf37300 N
41126 N/A 41000 N/A 1.1250 in28.575 mm N/A 0.9550 in24.257 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A CAD N/A 32300 lbf144000 N N/A 8390 lbf37300 N
126 - 150 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »