3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
43112 N/A 43000 N/A 1.1250 in28.575 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD N/A 36000 lbf160000 N N/A 9340 lbf41500 N
M86647 N/A M86600 N/A 1.1250 in28.575 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD N/A 23600 lbf105000 N N/A 6110 lbf27200 N
M88040 N/A M88000 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD N/A 29900 lbf133000 N N/A 7740 lbf34400 N
M88040A N/A M88000 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD N/A 29900 lbf133000 N N/A 7740 lbf34400 N
L45449 N/A N/A 1.1417 in28.999 mm N/A 0.5800 in14.732 mm N/A 7980 lbf35500 N N/A 8130 lbf36200 N N/A CAD N/A 13900 lbf61800 N N/A 3600 lbf16000 N
2690 N/A 2600 N/A 1.1562 in29.367 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
2691 N/A 2600 N/A 1.1562 in29.367 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
02474A N/A 02400 N/A 1.1806 in29.987 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
14118AS N/A 14000 N/A 1.1806 in29.987 mm N/A 0.7560 in19.202 mm N/A 14500 lbf64700 N N/A 13900 lbf61700 N N/A CAD N/A 25300 lbf113000 N N/A 6570 lbf29200 N
15115 N/A 15000 N/A 1.1806 in29.987 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15117 N/A 15000 N/A 1.1806 in29.987 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
17118 N/A 17000 N/A 1.1806 in29.987 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
26118 N/A 26000 N/A 1.1806 in29.987 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
43117 N/A 43000 N/A 1.1806 in29.987 mm N/A 0.9478 in24.074 mm N/A 17500 lbf77600 N N/A 17100 lbf76200 N N/A CAD N/A 30400 lbf135000 N N/A 7880 lbf35000 N
14117A N/A 14000 N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118 N/A 14000 N/A 1.1811 in30 mm N/A 0.7560 in19.202 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118A N/A 14000 N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14120A N/A 14000 N/A 1.1811 in30 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
15117X N/A 15000 N/A 1.1811 in30 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
17118-S N/A 17000 N/A 1.1811 in30 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
2560X N/A 2500 N/A 1.1811 in30 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
2586 N/A 2500 N/A 1.1811 in30 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
26118-S N/A 26000 N/A 1.1811 in30 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
319 N/A N/A 1.1811 in30 mm N/A 0.8730 in22.174 mm N/A 16800 lbf74900 N N/A 16800 lbf74800 N N/A CAD N/A 29300 lbf130000 N N/A 7600 lbf33800 N
3190 N/A 3100 N/A 1.1811 in30 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
151 - 175 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »