3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
416 N/A N/A 1.1811 in30 mm N/A 1.1450 in29.083 mm N/A 26000 lbf116000 N N/A 28000 lbf124000 N N/A CAD N/A 45300 lbf201000 N N/A 11700 lbf52200 N
15116 N/A 15000 N/A 1.1855 in30.112 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
08118 N/A 08000 N/A 1.1875 in30.163 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD N/A 12400 lbf55200 N N/A 3220 lbf14300 N
17119 N/A 17000 N/A 1.1875 in30.163 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
24118 N/A 24000 N/A 1.1875 in30.163 mm N/A 0.7470 in18.974 mm N/A 12600 lbf55900 N N/A 12400 lbf55200 N N/A CAD N/A 21900 lbf97300 N N/A 5670 lbf25200 N
2558 N/A 2500 N/A 1.1875 in30.163 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
2559 N/A 2500 N/A 1.1875 in30.163 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
28118 N/A 28000 N/A 1.1875 in30.163 mm N/A 0.8244 in20.940 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A CAD N/A 29500 lbf131000 N N/A 7640 lbf34000 N
3187 N/A 3100 N/A 1.1875 in30.163 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
3191 N/A 3100 N/A 1.1875 in30.163 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A CAD N/A 37100 lbf165000 N N/A 9620 lbf42800 N
334 N/A 335 N/A 1.1875 in30.163 mm N/A 0.8820 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A CAD N/A 31100 lbf138000 N N/A 8070 lbf35900 N
3474 N/A 3400 N/A 1.1875 in30.163 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A CAD N/A 41000 lbf182000 N N/A 10600 lbf47200 N
356 N/A 355 N/A 1.1875 in30.163 mm N/A 0.8540 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A CAD N/A 32000 lbf142000 N N/A 8310 lbf36900 N
43118 N/A 43000 N/A 1.1875 in30.163 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD N/A 36000 lbf160000 N N/A 9340 lbf41500 N
M86649 N/A M86600 N/A 1.1875 in30.163 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD N/A 23600 lbf105000 N N/A 6110 lbf27200 N
M86649P N/A M86600 N/A 1.1875 in30.163 mm N/A 0.8438 in21.433 mm N/A 12500 lbf55700 N N/A 16100 lbf71700 N N/A CAD N/A 21800 lbf97000 N N/A 5660 lbf25200 N
M88043 N/A M88000 N/A 1.1875 in30.163 mm N/A 0.8750 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A CAD N/A 29900 lbf133000 N N/A 7740 lbf34400 N
15120A N/A 15000 N/A 1.1880 in30.175 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15118 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15119 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15120 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
2561X N/A 2500 N/A 1.1895 in30.213 mm N/A 0.9730 in24.714 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
14116 N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14116W N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14119A N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
176 - 200 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »