3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
14120 N/A 14000 N/A 1.1900 in30.226 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14121 N/A 14000 N/A 1.1900 in30.226 mm N/A 1.0210 in25.933 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
M86648 N/A M86600 N/A 1.2187 in30.955 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD N/A 23600 lbf105000 N N/A 6110 lbf27200 N
M86648A N/A M86600 N/A 1.2187 in30.955 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A CAD N/A 23600 lbf105000 N N/A 6110 lbf27200 N
1674 N/A N/A 1.2450 in31.623 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
02475 N/A 02400 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02476 N/A 02400 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02875 N/A 02800 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
02876 N/A 02800 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
08125 N/A 08000 N/A 1.2500 in31.750 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD N/A 12400 lbf55200 N N/A 3220 lbf14300 N
14123A N/A 14000 N/A 1.2500 in31.750 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14123AA N/A 14000 N/A 1.2500 in31.750 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14124 N/A 14000 N/A 1.2500 in31.750 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14125A N/A 14000 N/A 1.2500 in31.750 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
15123 N/A 15000 N/A 1.2500 in31.750 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15125 N/A 15000 N/A 1.2500 in31.750 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15126 N/A 15000 N/A 1.2500 in31.750 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
16579 N/A N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 15000 lbf66700 N N/A 17500 lbf77900 N N/A CAD N/A 26100 lbf116000 N N/A 6770 lbf30100 N
23491 N/A N/A 1.2500 in31.750 mm N/A 1.0625 in26.988 mm N/A 18100 lbf80700 N N/A 20500 lbf91000 N N/A CAD N/A 31600 lbf141000 N N/A 8190 lbf36400 N
23685 N/A N/A 1.2500 in31.750 mm N/A 1.0620 in26.975 mm N/A 20100 lbf89400 N N/A 22900 lbf102000 N N/A CAD N/A 35000 lbf156000 N N/A 9080 lbf40400 N
2580 N/A 2500 N/A 1.2500 in31.750 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
2580A N/A 2500 N/A 1.2500 in31.750 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
2582 N/A 2500 N/A 1.2500 in31.750 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A CAD N/A 32800 lbf146000 N N/A 8500 lbf37800 N
2783 N/A 2700 N/A 1.2500 in31.750 mm N/A 1.0100 in25.654 mm N/A 19500 lbf86900 N N/A 23000 lbf102000 N N/A CAD N/A 34000 lbf151000 N N/A 8810 lbf39200 N
2875 N/A N/A 1.2500 in31.750 mm N/A 0.9375 in23.813 mm N/A 16400 lbf73200 N N/A 18800 lbf83800 N N/A CAD N/A 28600 lbf127000 N N/A 7420 lbf33000 N
201 - 225 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »