3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
A2031 N/A A2000 N/A 0.3125 in7.938 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD N/A 4230 lbf18800 N N/A 1100 lbf4880 N
A2037 N/A A2000 N/A 0.3750 in9.525 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD N/A 4230 lbf18800 N N/A 1100 lbf4880 N
A2047 N/A A2000 N/A 0.4719 in11.986 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD N/A 4230 lbf18800 N N/A 1100 lbf4880 N
A4049 N/A A4000 N/A 0.4992 in12.680 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A4044 N/A A4000 N/A 0.4375 in11.113 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A4050 N/A A4000 N/A 0.5000 in12.700 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A4059 N/A A4000 N/A 0.5901 in14.989 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
L21549 N/A N/A 0.6250 in15.875 mm N/A 0.4330 in10.998 mm N/A 3230 lbf14300 N N/A 3130 lbf13900 N N/A CAD N/A 5620 lbf25000 N N/A 1460 lbf6480 N
A5069 N/A N/A 0.6872 in17.455 mm N/A 0.4375 in11.113 mm N/A 2930 lbf13000 N N/A 2600 lbf11600 N N/A CAD N/A 5110 lbf22700 N N/A 1320 lbf5890 N
A6062 N/A A6000 N/A 0.6250 in15.875 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
A6067 N/A A6000 N/A 0.6690 in16.993 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
A6075 N/A A6000 N/A 0.7500 in19.050 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
LL52549 N/A N/A 0.8750 in22.225 mm N/A 0.4400 in11.176 mm N/A 3730 lbf16600 N N/A 3770 lbf16800 N N/A CAD N/A 6490 lbf28900 N N/A 1680 lbf7480 N
4C N/A N/A 0.6875 in17.463 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD N/A 7930 lbf35300 N N/A 2060 lbf9140 N
4A N/A N/A 0.7500 in19.050 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD N/A 7930 lbf35300 N N/A 2060 lbf9140 N
13889 N/A 13800 N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD N/A 10600 lbf47300 N N/A 2760 lbf12300 N
13890 N/A 13800 N/A 1.5150 in38.481 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD N/A 10600 lbf47300 N N/A 2760 lbf12300 N
LL103049 N/A LL103000 N/A 1.7500 in44.450 mm N/A 0.5000 in12.700 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A CAD N/A 14100 lbf62800 N N/A 3660 lbf16300 N
LL205442 N/A LL205400 N/A 1.8125 in46.038 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL205449 N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL205449A N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL205449AA N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL408049 N/A LL408000 N/A 2.2500 in57.150 mm N/A 0.5000 in12.700 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD N/A 14100 lbf62900 N N/A 3670 lbf16300 N
LL510749 N/A N/A 2.5000 in63.500 mm N/A 0.5000 in12.700 mm N/A 8700 lbf38700 N N/A 12000 lbf53300 N N/A CAD N/A 15100 lbf67400 N N/A 3930 lbf17500 N
LL713049 N/A N/A 2.7500 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A CAD N/A 15800 lbf70300 N N/A 4090 lbf18200 N
1 - 25 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »