3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
11162 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11163 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
18590 N/A N/A 1.6250 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
18587 N/A N/A 1.5625 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
13175 N/A N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
18685 N/A 18600 N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
13181 N/A N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
18690 N/A 18600 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
18780 N/A 18700 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD N/A 21400 lbf95200 N N/A 5550 lbf24700 N
15578 N/A 15500 N/A 1.0000 in25.400 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD N/A 21300 lbf94900 N N/A 5530 lbf24600 N
15590 N/A 15500 N/A 1.1250 in28.575 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15579X N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15580 N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
18790 N/A 18700 N/A 2 in50.8 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD N/A 21400 lbf95200 N N/A 5550 lbf24700 N
KLL225749 N/A N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A CAD N/A 35300 lbf157000 N N/A 9150 lbf40700 N
LL225749 N/A N/A 5 in127 mm N/A 0.6875 in17.463 mm N/A 20300 lbf90200 N N/A 34400 lbf153000 N N/A CAD N/A 35300 lbf157000 N N/A 9150 lbf40700 N
LL327049 N/A N/A 5.2500 in133.350 mm N/A 0.6875 in17.463 mm N/A 21700 lbf96400 N N/A 38300 lbf170000 N N/A CAD N/A 37700 lbf168000 N N/A 9780 lbf43500 N
L812148 N/A N/A 2.6250 in66.675 mm N/A 0.6930 in17.602 mm N/A 18600 lbf82900 N N/A 20000 lbf89100 N N/A CAD N/A 32500 lbf144000 N N/A 8420 lbf37400 N
LM503349 N/A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD N/A 26400 lbf117000 N N/A 6840 lbf30400 N
LM503349A N/A N/A 1.8105 in45.987 mm N/A 0.7087 in18.001 mm N/A 15100 lbf67400 N N/A 17000 lbf75400 N N/A CAD N/A 26400 lbf117000 N N/A 6840 lbf30400 N
LM300848 N/A N/A 1.6250 in41.275 mm N/A 0.7087 in18.001 mm N/A 11200 lbf49800 N N/A 14300 lbf63500 N N/A CAD N/A 19500 lbf86800 N N/A 5060 lbf22500 N
LM300849 N/A N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A CAD N/A 23100 lbf103000 N N/A 5990 lbf26700 N
LM300849N N/A N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A CAD N/A 23100 lbf103000 N N/A 5990 lbf26700 N
L102849 N/A L102800 N/A 1.7500 in44.450 mm N/A 0.7188 in18.258 mm N/A 12800 lbf57000 N N/A 17600 lbf78300 N N/A CAD N/A 22300 lbf99300 N N/A 5790 lbf25700 N
L305648 N/A L305600 N/A 1.9680 in49.987 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A CAD N/A 23800 lbf106000 N N/A 6170 lbf27400 N
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »