3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
15574A N/A 15500 N/A 0.9375 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
LM67045 N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.7283 in18.499 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
LM67047 N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.6600 in16.764 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
LM67048 N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.6600 in16.764 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
LM67049A N/A LM67000 N/A 1.2500 in31.750 mm N/A 0.6600 in16.764 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A CAD N/A 18300 lbf81300 N N/A 4740 lbf21100 N
1380 N/A 1300 N/A 0.8750 in22.225 mm N/A 0.7940 in20.168 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD N/A 18700 lbf83300 N N/A 4860 lbf21600 N
1351 N/A 1300 N/A 0.7500 in19.050 mm N/A 0.9440 in23.978 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD N/A 18700 lbf83300 N N/A 4860 lbf21600 N
247 N/A N/A 0.9843 in25.001 mm N/A 0.7480 in18.999 mm N/A 10800 lbf48200 N N/A 11100 lbf49200 N N/A CAD N/A 18900 lbf84000 N N/A 4900 lbf21800 N
11157 N/A 11000 N/A 1.5740 in39.980 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11162 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11163 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11165X N/A 11000 N/A 1.6535 in41.999 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
LM29748 N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD N/A 19000 lbf84600 N N/A 4930 lbf21900 N
LM29749 N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD N/A 19000 lbf84600 N N/A 4930 lbf21900 N
1986 N/A 1900 N/A 1.0000 in25.400 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1994X N/A 1900 N/A 1.0000 in25.400 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
M84548 N/A M84500 N/A 1.0000 in25.400 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD N/A 19000 lbf84500 N N/A 4920 lbf21900 N
1985 N/A 1900 N/A 1.1250 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1988 N/A 1900 N/A 1.1250 in28.575 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1987 N/A 1900 N/A 1.0620 in26.975 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1997X N/A 1900 N/A 1.0625 in26.988 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
M84549 N/A M84500 N/A 1.0625 in26.988 mm N/A 0.7650 in19.431 mm N/A 10900 lbf48500 N N/A 11900 lbf52900 N N/A CAD N/A 19000 lbf84500 N N/A 4920 lbf21900 N
1975 N/A 1900 N/A 0.8750 in22.225 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1990X N/A 1900 N/A 0.9375 in23.813 mm N/A 0.8400 in21.336 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
LL713149 N/A N/A 2.7500 in69.850 mm N/A 0.6299 in15.999 mm N/A 11000 lbf48800 N N/A 16900 lbf75000 N N/A CAD N/A 19100 lbf85000 N N/A 4950 lbf22000 N
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »