3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
12168 N/A 12000 N/A 1.6875 in42.863 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD N/A 19400 lbf86200 N N/A 5030 lbf22400 N
12175 N/A 12000 N/A 1.7500 in44.450 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD N/A 19400 lbf86200 N N/A 5030 lbf22400 N
LM300848 N/A N/A 1.6250 in41.275 mm N/A 0.7087 in18.001 mm N/A 11200 lbf49800 N N/A 14300 lbf63500 N N/A CAD N/A 19500 lbf86800 N N/A 5060 lbf22500 N
LM78349A N/A N/A 1.3775 in34.989 mm N/A 0.6693 in17.000 mm N/A 11300 lbf50400 N N/A 11800 lbf52400 N N/A CAD N/A 19700 lbf87700 N N/A 5110 lbf22700 N
19138X N/A 19000 N/A 1.3780 in35.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19138 N/A 19000 N/A 1.3770 in34.976 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19150 N/A 19000 N/A 1.5 in38.1 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19143 N/A 19000 N/A 1.4375 in36.513 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19149X N/A 19000 N/A 1.4961 in38.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19153X N/A 19000 N/A 1.5156 in38.496 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
18587 N/A N/A 1.5625 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
18590 N/A N/A 1.6250 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
13175 N/A N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
13181 N/A N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
18204X N/A 18000 N/A 2.0472 in51.999 mm N/A 0.7190 in18.263 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A CAD N/A 20200 lbf89800 N N/A 5230 lbf23300 N
18690 N/A 18600 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
18685 N/A 18600 N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
M12648 N/A N/A 0.8750 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
M12648A N/A N/A 0.8750 in22.225 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
M12649 N/A N/A 0.8437 in21.430 mm N/A 0.7200 in18.288 mm N/A 11700 lbf52200 N N/A 9780 lbf43500 N N/A CAD N/A 20400 lbf90900 N N/A 5300 lbf23600 N
1680 N/A N/A 1.3125 in33.338 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
1674 N/A N/A 1.2450 in31.623 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
KLM29749C N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 11900 lbf52800 N N/A 15100 lbf67300 N N/A CAD N/A 20700 lbf91900 N N/A 5360 lbf23800 N
14139X N/A 14000 N/A 1.3780 in35.001 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14139 N/A 14000 N/A 1.3770 in34.976 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
126 - 150 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »