3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
LM300848 | N/A | N/A 1.6250 in41.275 mm | N/A 0.7087 in18.001 mm | N/A 11200 lbf49800 N | N/A 14300 lbf63500 N |
N/A ![]() |
N/A 19500 lbf86800 N | N/A 5060 lbf22500 N |
41100 | N/A 41000 | N/A 1.0000 in25.400 mm | N/A 0.9550 in24.257 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A ![]() |
N/A 32300 lbf144000 N | N/A 8390 lbf37300 N |
41125 | N/A 41000 | N/A 1.1250 in28.575 mm | N/A 0.9550 in24.257 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A ![]() |
N/A 32300 lbf144000 N | N/A 8390 lbf37300 N |
41126 | N/A 41000 | N/A 1.1250 in28.575 mm | N/A 0.9550 in24.257 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A ![]() |
N/A 32300 lbf144000 N | N/A 8390 lbf37300 N |
41106 | N/A 41000 | N/A 1.0625 in26.988 mm | N/A 0.9550 in24.257 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A ![]() |
N/A 32300 lbf144000 N | N/A 8390 lbf37300 N |
18204X | N/A 18000 | N/A 2.0472 in51.999 mm | N/A 0.7190 in18.263 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N |
N/A ![]() |
N/A 20200 lbf89800 N | N/A 5230 lbf23300 N |
18200 | N/A 18000 | N/A 2 in50.8 mm | N/A 0.7190 in18.263 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N |
N/A ![]() |
N/A 23900 lbf106000 N | N/A 6200 lbf27600 N |
16131 | N/A 16000 | N/A 1.3125 in33.338 mm | N/A 0.8125 in20.638 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A ![]() |
N/A 22200 lbf98600 N | N/A 5750 lbf25600 N |
16143 | N/A 16000 | N/A 1.4375 in36.513 mm | N/A 0.8125 in20.638 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A ![]() |
N/A 22200 lbf98600 N | N/A 5750 lbf25600 N |
16150 | N/A 16000 | N/A 1.5 in38.1 mm | N/A 0.8125 in20.638 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A ![]() |
N/A 22200 lbf98600 N | N/A 5750 lbf25600 N |
KLM29749C | N/A | N/A 1.5 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 11900 lbf52800 N | N/A 15100 lbf67300 N |
N/A ![]() |
N/A 20700 lbf91900 N | N/A 5360 lbf23800 N |
18790 | N/A 18700 | N/A 2 in50.8 mm | N/A 0.6875 in17.463 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N |
N/A ![]() |
N/A 21400 lbf95200 N | N/A 5550 lbf24700 N |
18780 | N/A 18700 | N/A 1.8125 in46.038 mm | N/A 0.6875 in17.463 mm | N/A 12300 lbf54700 N | N/A 15200 lbf67500 N |
N/A ![]() |
N/A 21400 lbf95200 N | N/A 5550 lbf24700 N |
13685 | N/A 13600 | N/A 1.5 in38.1 mm | N/A 0.7500 in19.050 mm | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A ![]() |
N/A 26300 lbf117000 N | N/A 6820 lbf30300 N |
13685A | N/A 13600 | N/A 1.5 in38.1 mm | N/A 0.7500 in19.050 mm | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A ![]() |
N/A 26300 lbf117000 N | N/A 6820 lbf30300 N |
13686 | N/A 13600 | N/A 1.5 in38.1 mm | N/A 1.0313 in26.195 mm | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A ![]() |
N/A 26300 lbf117000 N | N/A 6820 lbf30300 N |
13687 | N/A 13600 | N/A 1.5 in38.1 mm | N/A 0.7500 in19.050 mm | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A ![]() |
N/A 26300 lbf117000 N | N/A 6820 lbf30300 N |
13682 | N/A 13600 | N/A 1.4375 in36.513 mm | N/A 0.7500 in19.050 mm | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A ![]() |
N/A 26300 lbf117000 N | N/A 6820 lbf30300 N |
14585 | N/A | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 13300 lbf59200 N | N/A 15300 lbf68100 N |
N/A ![]() |
N/A 23200 lbf103000 N | N/A 6010 lbf26700 N |
28137 | N/A 28000 | N/A 1.3750 in34.925 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 29500 lbf131000 N | N/A 7640 lbf34000 N |
28118 | N/A 28000 | N/A 1.1875 in30.163 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 29500 lbf131000 N | N/A 7640 lbf34000 N |
28138 | N/A 28000 | N/A 1.3770 in34.976 mm | N/A 0.8244 in20.940 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 24800 lbf111000 N | N/A 6440 lbf28700 N |
28150 | N/A 28000 | N/A 1.5 in38.1 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 29500 lbf131000 N | N/A 7640 lbf34000 N |
28151 | N/A 28000 | N/A 1.5 in38.1 mm | N/A 0.8244 in20.940 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 24800 lbf111000 N | N/A 6440 lbf28700 N |
28155 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 24800 lbf111000 N | N/A 6440 lbf28700 N |