3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
28156 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.7736 in19.649 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 29500 lbf131000 N | N/A 7640 lbf34000 N |
28159 | N/A 28000 | N/A 1.5740 in39.980 mm | N/A 0.8244 in20.940 mm | N/A 14300 lbf63500 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 24800 lbf111000 N | N/A 6440 lbf28700 N |
28158 | N/A 28000 | N/A 1.5748 in40 mm | N/A 0.8244 in20.940 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A ![]() |
N/A 29500 lbf131000 N | N/A 7640 lbf34000 N |
29168 | N/A | N/A 1.6875 in42.863 mm | N/A 0.7545 in19.164 mm | N/A 14000 lbf62400 N | N/A 15600 lbf69200 N |
N/A ![]() |
N/A 24400 lbf109000 N | N/A 6330 lbf28200 N |
29177 | N/A | N/A 1.7710 in44.983 mm | N/A 0.7545 in19.164 mm | N/A 14000 lbf62400 N | N/A 15600 lbf69200 N |
N/A ![]() |
N/A 24400 lbf109000 N | N/A 6330 lbf28200 N |
02474A | N/A 02400 | N/A 1.1806 in29.987 mm | N/A 0.8750 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02475 | N/A 02400 | N/A 1.2500 in31.750 mm | N/A 0.8750 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02476 | N/A 02400 | N/A 1.2500 in31.750 mm | N/A 0.8750 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02476X | N/A 02400 | N/A 1.2593 in31.986 mm | N/A 0.8071 in20.500 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02473X | N/A 02400 | N/A 1.1019 in27.988 mm | N/A 0.8071 in20.500 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02474 | N/A 02400 | N/A 1.1250 in28.575 mm | N/A 0.8750 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02474W | N/A 02400 | N/A 1.1250 in28.575 mm | N/A 0.8750 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
02473 | N/A | N/A 1.0000 in25.400 mm | N/A 0.8750 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A ![]() |
N/A 25000 lbf111000 N | N/A 6470 lbf28800 N |
M86643 | N/A M86600 | N/A 1.0000 in25.400 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A ![]() |
N/A 23600 lbf105000 N | N/A 6110 lbf27200 N |
M86647 | N/A M86600 | N/A 1.1250 in28.575 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A ![]() |
N/A 23600 lbf105000 N | N/A 6110 lbf27200 N |
M86648 | N/A M86600 | N/A 1.2187 in30.955 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A ![]() |
N/A 23600 lbf105000 N | N/A 6110 lbf27200 N |
M86648A | N/A M86600 | N/A 1.2187 in30.955 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A ![]() |
N/A 23600 lbf105000 N | N/A 6110 lbf27200 N |
M86649 | N/A M86600 | N/A 1.1875 in30.163 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A ![]() |
N/A 23600 lbf105000 N | N/A 6110 lbf27200 N |
M86649P | N/A M86600 | N/A 1.1875 in30.163 mm | N/A 0.8438 in21.433 mm | N/A 12500 lbf55700 N | N/A 16100 lbf71700 N |
N/A ![]() |
N/A 21800 lbf97000 N | N/A 5660 lbf25200 N |
M38545 | N/A | N/A 1.3125 in33.338 mm | N/A 0.8125 in20.638 mm | N/A 14000 lbf62400 N | N/A 16400 lbf72800 N |
N/A ![]() |
N/A 24400 lbf109000 N | N/A 6330 lbf28200 N |
M38549 | N/A | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 14000 lbf62400 N | N/A 16400 lbf72800 N |
N/A ![]() |
N/A 24400 lbf109000 N | N/A 6330 lbf28200 N |
M38549H | N/A | N/A 1.3750 in34.925 mm | N/A 0.8125 in20.638 mm | N/A 16600 lbf74000 N | N/A 16400 lbf72800 N |
N/A ![]() |
N/A 28900 lbf129000 N | N/A 7500 lbf33400 N |
M38547 | N/A | N/A 1.3775 in34.989 mm | N/A 0.8125 in20.638 mm | N/A 14000 lbf62400 N | N/A 16400 lbf72800 N |
N/A ![]() |
N/A 24400 lbf109000 N | N/A 6330 lbf28200 N |
16986 | N/A | N/A 1.6924 in42.987 mm | N/A 0.7810 in19.837 mm | N/A 13400 lbf59500 N | N/A 16500 lbf73500 N |
N/A ![]() |
N/A 23300 lbf104000 N | N/A 6040 lbf26900 N |
22168 | N/A 22000 | N/A 1.6875 in42.863 mm | N/A 0.7810 in19.837 mm | N/A 17400 lbf77400 N | N/A 16500 lbf73200 N |
N/A ![]() |
N/A 30300 lbf135000 N | N/A 7860 lbf35000 N |