3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
11163 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11165X N/A 11000 N/A 1.6535 in41.999 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
23092 N/A 23000 N/A 0.9375 in23.813 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
23100 N/A 23000 N/A 1.0000 in25.400 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
23101X N/A 23000 N/A 1.0000 in25.400 mm N/A 0.8130 in20.650 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
1674 N/A N/A 1.2450 in31.623 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
1680 N/A N/A 1.3125 in33.338 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
19153X N/A 19000 N/A 1.5156 in38.496 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19138 N/A 19000 N/A 1.3770 in34.976 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19138X N/A 19000 N/A 1.3780 in35.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19150 N/A 19000 N/A 1.5 in38.1 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19143 N/A 19000 N/A 1.4375 in36.513 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
19149X N/A 19000 N/A 1.4961 in38.001 mm N/A 0.6504 in16.520 mm N/A 11400 lbf50700 N N/A 13000 lbf57800 N N/A CAD N/A 19800 lbf88300 N N/A 5150 lbf22900 N
18587 N/A N/A 1.5625 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
18590 N/A N/A 1.6250 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
12168 N/A 12000 N/A 1.6875 in42.863 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD N/A 19400 lbf86200 N N/A 5030 lbf22400 N
12175 N/A 12000 N/A 1.7500 in44.450 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD N/A 19400 lbf86200 N N/A 5030 lbf22400 N
LL713049 N/A N/A 2.7500 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A CAD N/A 15800 lbf70300 N N/A 4090 lbf18200 N
26126X N/A 26000 N/A 1.2598 in31.999 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
26126 N/A 26000 N/A 1.2600 in32.004 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
26131 N/A 26000 N/A 1.3125 in33.338 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
26131H N/A 26000 N/A 1.3125 in33.338 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
26132 N/A 26000 N/A 1.3125 in33.338 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
26118 N/A 26000 N/A 1.1806 in29.987 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
26118-S N/A 26000 N/A 1.1811 in30 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
151 - 175 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »