3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
176 - 200 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
26100 N/A 26000 N/A 1.0000 in25.400 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
26112 N/A 26000 N/A 1.1250 in28.575 mm N/A 0.7450 in18.923 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A CAD N/A 27300 lbf121000 N N/A 7070 lbf31400 N
26093 N/A 26000 N/A 0.9375 in23.813 mm N/A 0.7450 in18.923 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A CAD N/A 23000 lbf102000 N N/A 5960 lbf26500 N
LM29748 N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD N/A 19000 lbf84600 N N/A 4930 lbf21900 N
LM29748N N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A CAD N/A 22500 lbf100000 N N/A 5840 lbf26000 N
LM29749 N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 10900 lbf48600 N N/A 13600 lbf60300 N N/A CAD N/A 19000 lbf84600 N N/A 4930 lbf21900 N
LM29749N N/A N/A 1.5 in38.1 mm N/A 0.7200 in18.288 mm N/A 12900 lbf57600 N N/A 13600 lbf60300 N N/A CAD N/A 22500 lbf100000 N N/A 5840 lbf26000 N
13175 N/A N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
LL714649 N/A LL714600 N/A 3 in76.2 mm N/A 0.5313 in13.495 mm N/A 9210 lbf41000 N N/A 13700 lbf61000 N N/A CAD N/A 16000 lbf71300 N N/A 4160 lbf18500 N
13181 N/A N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
18690 N/A 18600 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
18685 N/A 18600 N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
14139 N/A 14000 N/A 1.3770 in34.976 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14139X N/A 14000 N/A 1.3780 in35.001 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
2381 N/A N/A 0.9375 in23.813 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD N/A 24900 lbf111000 N N/A 6470 lbf28800 N
2380 N/A N/A 0.8750 in22.225 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD N/A 24900 lbf111000 N N/A 6470 lbf28800 N
2382 N/A N/A 1.0000 in25.400 mm N/A 0.9750 in24.765 mm N/A 14300 lbf63700 N N/A 13900 lbf62000 N N/A CAD N/A 24900 lbf111000 N N/A 6470 lbf28800 N
14118AS N/A 14000 N/A 1.1806 in29.987 mm N/A 0.7560 in19.202 mm N/A 14500 lbf64700 N N/A 13900 lbf61700 N N/A CAD N/A 25300 lbf113000 N N/A 6570 lbf29200 N
14117A N/A 14000 N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118 N/A 14000 N/A 1.1811 in30 mm N/A 0.7560 in19.202 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118A N/A 14000 N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14120A N/A 14000 N/A 1.1811 in30 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14116 N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14116W N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14119A N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
176 - 200 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »