3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
201 - 225 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
14120 N/A 14000 N/A 1.1900 in30.226 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14121 N/A 14000 N/A 1.1900 in30.226 mm N/A 1.0210 in25.933 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14123A N/A 14000 N/A 1.2500 in31.750 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14123AA N/A 14000 N/A 1.2500 in31.750 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14124 N/A 14000 N/A 1.2500 in31.750 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14125A N/A 14000 N/A 1.2500 in31.750 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14130 N/A 14000 N/A 1.3125 in33.338 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14131 N/A 14000 N/A 1.3125 in33.338 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14131A N/A 14000 N/A 1.3125 in33.338 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14136A N/A 14000 N/A 1.3750 in34.925 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14136AA N/A 14000 N/A 1.3750 in34.925 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14137A N/A 14000 N/A 1.3750 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14137AS N/A 14000 N/A 1.3750 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14138A N/A 14000 N/A 1.3750 in34.925 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
L910349 N/A N/A 2.4995 in63.487 mm N/A 0.6102 in15.499 mm N/A 9850 lbf43800 N N/A 14000 lbf62300 N N/A CAD N/A 17100 lbf76300 N N/A 4450 lbf19800 N
M84249 N/A N/A 1.0000 in25.400 mm N/A 0.9100 in23.114 mm N/A 13100 lbf58100 N N/A 14200 lbf63300 N N/A CAD N/A 22700 lbf101000 N N/A 5900 lbf26200 N
LM48548 N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM48548A N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM48548AS N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM48548C N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM48548P N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM48549 N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM48549X N/A LM48500 N/A 1.3750 in34.925 mm N/A 0.7200 in18.288 mm N/A 14500 lbf64600 N N/A 14200 lbf63100 N N/A CAD N/A 25300 lbf112000 N N/A 6550 lbf29200 N
LM300849 N/A N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A CAD N/A 23100 lbf103000 N N/A 5990 lbf26700 N
LM300849N N/A N/A 1.6137 in40.988 mm N/A 0.7087 in18.001 mm N/A 13300 lbf59100 N N/A 14300 lbf63500 N N/A CAD N/A 23100 lbf103000 N N/A 5990 lbf26700 N
201 - 225 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »