3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
05079 | N/A 05000 | N/A 0.7869 in19.987 mm | N/A 0.5662 in14.381 mm | N/A 6010 lbf26700 N | N/A 5720 lbf25400 N |
N/A ![]() |
N/A 10500 lbf46500 N | N/A 2710 lbf12100 N |
13889 | N/A 13800 | N/A 1.5 in38.1 mm | N/A 0.4688 in11.908 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A ![]() |
N/A 10600 lbf47300 N | N/A 2760 lbf12300 N |
13890 | N/A 13800 | N/A 1.5150 in38.481 mm | N/A 0.4688 in11.908 mm | N/A 6100 lbf27200 N | N/A 7430 lbf33000 N |
N/A ![]() |
N/A 10600 lbf47300 N | N/A 2760 lbf12300 N |
07079 | N/A 07000 | N/A 0.7874 in20.000 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07087 | N/A 07000 | N/A 0.8750 in22.225 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07087X | N/A 07000 | N/A 0.8750 in22.225 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07093 | N/A 07000 | N/A 0.9375 in23.813 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07098 | N/A 07000 | N/A 0.9835 in24.981 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07097 | N/A 07000 | N/A 0.9843 in25.001 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07096 | N/A 07000 | N/A 0.9905 in25.159 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07099 | N/A 07000 | N/A 0.9950 in25.273 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07100 | N/A 07000 | N/A 1.0000 in25.400 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07100-S | N/A 07000 | N/A 1.0000 in25.400 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
07100-SA | N/A 07000 | N/A 1.0000 in25.400 mm | N/A 0.5614 in14.260 mm | N/A 6540 lbf29100 N | N/A 6650 lbf29600 N |
N/A ![]() |
N/A 11400 lbf50700 N | N/A 2950 lbf13100 N |
KLM11749 | N/A | N/A 0.6875 in17.463 mm | N/A 0.5750 in14.605 mm | N/A 6600 lbf29400 N | N/A 5260 lbf23400 N |
N/A ![]() |
N/A 11500 lbf51100 N | N/A 2980 lbf13300 N |
LM11749 | N/A | N/A 0.6875 in17.463 mm | N/A 0.5750 in14.605 mm | N/A 6600 lbf29400 N | N/A 5260 lbf23400 N |
N/A ![]() |
N/A 11500 lbf51100 N | N/A 2980 lbf13300 N |
KL44643 | N/A | N/A 1.0000 in25.400 mm | N/A 0.5800 in14.732 mm | N/A 6760 lbf30100 N | N/A 7400 lbf32900 N |
N/A ![]() |
N/A 11800 lbf52300 N | N/A 3050 lbf13600 N |
KL44649 | N/A | N/A 1.0625 in26.988 mm | N/A 0.5800 in14.732 mm | N/A 6760 lbf30100 N | N/A 7400 lbf32900 N |
N/A ![]() |
N/A 11800 lbf52300 N | N/A 3050 lbf13600 N |
17580 | N/A 17500 | N/A 0.6250 in15.875 mm | N/A 0.6563 in16.670 mm | N/A 7070 lbf31400 N | N/A 6560 lbf29200 N |
N/A ![]() |
N/A 12300 lbf54700 N | N/A 3190 lbf14200 N |
08118 | N/A 08000 | N/A 1.1875 in30.163 mm | N/A 0.5937 in15.080 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A ![]() |
N/A 12400 lbf55200 N | N/A 3220 lbf14300 N |
08125 | N/A 08000 | N/A 1.2500 in31.750 mm | N/A 0.5937 in15.080 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A ![]() |
N/A 12400 lbf55200 N | N/A 3220 lbf14300 N |
LM72849 | N/A | N/A 0.8900 in22.606 mm | N/A 0.6102 in15.499 mm | N/A 7900 lbf35100 N | N/A 7420 lbf33000 N |
N/A ![]() |
N/A 13800 lbf61200 N | N/A 3570 lbf15900 N |
L44642 | N/A | N/A 1.0000 in25.400 mm | N/A 0.5800 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A ![]() |
N/A 13900 lbf62000 N | N/A 3610 lbf16100 N |
L44643 | N/A | N/A 1.0000 in25.400 mm | N/A 0.5800 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A ![]() |
N/A 13900 lbf62000 N | N/A 3610 lbf16100 N |
L44643X | N/A | N/A 1.0000 in25.400 mm | N/A 0.5800 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A ![]() |
N/A 13900 lbf62000 N | N/A 3610 lbf16100 N |