3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
L44640 N/A N/A 0.9375 in23.813 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44649 N/A N/A 1.0625 in26.988 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L44645 N/A N/A 1.0231 in25.987 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
L45449 N/A N/A 1.1417 in28.999 mm N/A 0.5800 in14.732 mm N/A 7980 lbf35500 N N/A 8130 lbf36200 N N/A CAD N/A 13900 lbf61800 N N/A 3600 lbf16000 N
LL103049 N/A LL103000 N/A 1.7500 in44.450 mm N/A 0.5000 in12.700 mm N/A 8110 lbf36100 N N/A 9790 lbf43600 N N/A CAD N/A 14100 lbf62800 N N/A 3660 lbf16300 N
LL408049 N/A LL408000 N/A 2.2500 in57.150 mm N/A 0.5000 in12.700 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A CAD N/A 14100 lbf62900 N N/A 3670 lbf16300 N
LL205449 N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL205449A N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL205449AA N/A LL205400 N/A 2 in50.8 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
LL205442 N/A LL205400 N/A 1.8125 in46.038 mm N/A 0.5000 in12.700 mm N/A 8390 lbf37300 N N/A 10600 lbf47200 N N/A CAD N/A 14600 lbf65000 N N/A 3790 lbf16900 N
157 N/A N/A 0.7874 in20.000 mm N/A 0.6380 in16.205 mm N/A 8430 lbf37500 N N/A 8690 lbf38700 N N/A CAD N/A 14700 lbf65300 N N/A 3810 lbf16900 N
LM12749 N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD N/A 15100 lbf67200 N N/A 3920 lbf17400 N
LM12749F N/A N/A 0.8656 in21.986 mm N/A 0.6550 in16.637 mm N/A 8680 lbf38600 N N/A 7930 lbf35300 N N/A CAD N/A 15100 lbf67200 N N/A 3920 lbf17400 N
LL510749 N/A N/A 2.5000 in63.500 mm N/A 0.5000 in12.700 mm N/A 8700 lbf38700 N N/A 12000 lbf53300 N N/A CAD N/A 15100 lbf67400 N N/A 3930 lbf17500 N
LM11949 N/A N/A 0.7500 in19.050 mm N/A 0.6550 in16.637 mm N/A 8800 lbf39100 N N/A 7200 lbf32000 N N/A CAD N/A 15300 lbf68100 N N/A 3970 lbf17700 N
HM81649 N/A N/A 0.6294 in15.987 mm N/A 0.8268 in21.001 mm N/A 9020 lbf40100 N N/A 8840 lbf39300 N N/A CAD N/A 15700 lbf69900 N N/A 4070 lbf18100 N
LL713049 N/A N/A 2.7500 in69.850 mm N/A 0.5313 in13.495 mm N/A 9070 lbf40300 N N/A 13100 lbf58100 N N/A CAD N/A 15800 lbf70300 N N/A 4090 lbf18200 N
LL714649 N/A LL714600 N/A 3 in76.2 mm N/A 0.5313 in13.495 mm N/A 9210 lbf41000 N N/A 13700 lbf61000 N N/A CAD N/A 16000 lbf71300 N N/A 4160 lbf18500 N
LM78349 N/A N/A 1.3775 in34.989 mm N/A 0.6693 in17.000 mm N/A 9560 lbf42500 N N/A 11800 lbf52400 N N/A CAD N/A 16600 lbf74000 N N/A 4310 lbf19200 N
09062 N/A 09000 N/A 0.6250 in15.875 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09070 N/A 09000 N/A 0.6950 in17.653 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09075 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09076 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09067 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.7500 in19.050 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09074 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »