3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
00050 N/A 00000 N/A 0.5000 in12.700 mm N/A 0.5540 in14.072 mm N/A 4690 lbf20900 N N/A 3840 lbf17100 N N/A CAD N/A 8160 lbf36300 N N/A 2120 lbf9410 N
02473 N/A N/A 1.0000 in25.400 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02473X N/A 02400 N/A 1.1019 in27.988 mm N/A 0.8071 in20.500 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02474 N/A 02400 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02474A N/A 02400 N/A 1.1806 in29.987 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02474W N/A 02400 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02475 N/A 02400 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02476 N/A 02400 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02476X N/A 02400 N/A 1.2593 in31.986 mm N/A 0.8071 in20.500 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
02872 N/A 02800 N/A 1.1250 in28.575 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
02875 N/A 02800 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
02876 N/A 02800 N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
02877 N/A 02800 N/A 1.3750 in34.925 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
02878 N/A 02800 N/A 1.3750 in34.925 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
02884 N/A 02800 N/A 1.4350 in36.449 mm N/A 0.8750 in22.225 mm N/A 14800 lbf65700 N N/A 16800 lbf74900 N N/A CAD N/A 25700 lbf114000 N N/A 6670 lbf29700 N
03062 N/A N/A 0.6250 in15.875 mm N/A 0.5780 in14.681 mm N/A 5400 lbf24000 N N/A 4780 lbf21300 N N/A CAD N/A 9400 lbf41800 N N/A 2440 lbf10800 N
03066X N/A N/A 0.6693 in17.000 mm N/A 0.5780 in14.681 mm N/A 5400 lbf24000 N N/A 4780 lbf21300 N N/A CAD N/A 9400 lbf41800 N N/A 2440 lbf10800 N
05062 N/A 05000 N/A 0.6250 in15.875 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05066 N/A 05000 N/A 0.6690 in16.993 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05068 N/A 05000 N/A 0.6875 in17.463 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05070XS N/A 05000 N/A 0.7082 in17.988 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05075 N/A 05000 N/A 0.7500 in19.050 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05075X N/A 05000 N/A 0.7500 in19.050 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05079 N/A 05000 N/A 0.7869 in19.987 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
07079 N/A 07000 N/A 0.7874 in20.000 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
1 - 25 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »