3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
07087 N/A 07000 N/A 0.8750 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07087X N/A 07000 N/A 0.8750 in22.225 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07093 N/A 07000 N/A 0.9375 in23.813 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07096 N/A 07000 N/A 0.9905 in25.159 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07097 N/A 07000 N/A 0.9843 in25.001 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07098 N/A 07000 N/A 0.9835 in24.981 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07099 N/A 07000 N/A 0.9950 in25.273 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100 N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100-S N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100-SA N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
08118 N/A 08000 N/A 1.1875 in30.163 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD N/A 12400 lbf55200 N N/A 3220 lbf14300 N
08125 N/A 08000 N/A 1.2500 in31.750 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A CAD N/A 12400 lbf55200 N N/A 3220 lbf14300 N
09062 N/A 09000 N/A 0.6250 in15.875 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09067 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.7500 in19.050 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09070 N/A 09000 N/A 0.6950 in17.653 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09074 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09075 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09076 N/A 09000 N/A 0.7480 in18.999 mm N/A 0.8792 in22.332 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09078 N/A 09000 N/A 0.7500 in19.050 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
09081 N/A 09000 N/A 0.8120 in20.625 mm N/A 0.8480 in21.539 mm N/A 9630 lbf42800 N N/A 9100 lbf40500 N N/A CAD N/A 16800 lbf74600 N N/A 4350 lbf19300 N
11157 N/A 11000 N/A 1.5740 in39.980 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11162 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11163 N/A 11000 N/A 1.6250 in41.275 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11165X N/A 11000 N/A 1.6535 in41.999 mm N/A 0.6844 in17.384 mm N/A 10800 lbf48100 N N/A 12400 lbf55100 N N/A CAD N/A 18800 lbf83700 N N/A 4880 lbf21700 N
11590 N/A N/A 0.6250 in15.875 mm N/A 0.5625 in14.288 mm N/A 4230 lbf18800 N N/A 3920 lbf17400 N N/A CAD N/A 7360 lbf32700 N N/A 1910 lbf8490 N
26 - 50 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »