3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
12168 N/A 12000 N/A 1.6875 in42.863 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD N/A 19400 lbf86200 N N/A 5030 lbf22400 N
12175 N/A 12000 N/A 1.7500 in44.450 mm N/A 0.6750 in17.145 mm N/A 11100 lbf49500 N N/A 13100 lbf58100 N N/A CAD N/A 19400 lbf86200 N N/A 5030 lbf22400 N
12580 N/A N/A 0.8125 in20.638 mm N/A 0.7813 in19.845 mm N/A 9810 lbf43600 N N/A 9720 lbf43200 N N/A CAD N/A 17100 lbf76000 N N/A 4430 lbf19700 N
1280 N/A N/A 0.8750 in22.225 mm N/A 0.8750 in22.225 mm N/A 12400 lbf55300 N N/A 12400 lbf55100 N N/A CAD N/A 21700 lbf96400 N N/A 5620 lbf25000 N
13175 N/A N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
13181 N/A N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13700 lbf61100 N N/A CAD N/A 19900 lbf88500 N N/A 5160 lbf22900 N
1351 N/A 1300 N/A 0.7500 in19.050 mm N/A 0.9440 in23.978 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD N/A 18700 lbf83300 N N/A 4860 lbf21600 N
13682 N/A 13600 N/A 1.4375 in36.513 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD N/A 26300 lbf117000 N N/A 6820 lbf30300 N
13685 N/A 13600 N/A 1.5 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD N/A 26300 lbf117000 N N/A 6820 lbf30300 N
13685A N/A 13600 N/A 1.5 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD N/A 26300 lbf117000 N N/A 6820 lbf30300 N
13686 N/A 13600 N/A 1.5 in38.1 mm N/A 1.0313 in26.195 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD N/A 26300 lbf117000 N N/A 6820 lbf30300 N
13687 N/A 13600 N/A 1.5 in38.1 mm N/A 0.7500 in19.050 mm N/A 15100 lbf67200 N N/A 15300 lbf67900 N N/A CAD N/A 26300 lbf117000 N N/A 6820 lbf30300 N
1380 N/A 1300 N/A 0.8750 in22.225 mm N/A 0.7940 in20.168 mm N/A 10800 lbf47900 N N/A 10900 lbf48300 N N/A CAD N/A 18700 lbf83300 N N/A 4860 lbf21600 N
1380H N/A 1300 N/A 0.8750 in22.225 mm N/A 0.7940 in20.168 mm N/A 12800 lbf56700 N N/A 10900 lbf48300 N N/A CAD N/A 22200 lbf98800 N N/A 5760 lbf25600 N
13889 N/A 13800 N/A 1.5 in38.1 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD N/A 10600 lbf47300 N N/A 2760 lbf12300 N
13890 N/A 13800 N/A 1.5150 in38.481 mm N/A 0.4688 in11.908 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A CAD N/A 10600 lbf47300 N N/A 2760 lbf12300 N
14116 N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14116W N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14117A N/A 14000 N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118 N/A 14000 N/A 1.1811 in30 mm N/A 0.7560 in19.202 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118A N/A 14000 N/A 1.1811 in30 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14118AS N/A 14000 N/A 1.1806 in29.987 mm N/A 0.7560 in19.202 mm N/A 14500 lbf64700 N N/A 13900 lbf61700 N N/A CAD N/A 25300 lbf113000 N N/A 6570 lbf29200 N
14119A N/A 14000 N/A 1.1900 in30.226 mm N/A 0.7710 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14120 N/A 14000 N/A 1.1900 in30.226 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
14120A N/A 14000 N/A 1.1811 in30 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24600 N
51 - 75 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »