3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
15113 N/A 15000 N/A 1.1250 in28.575 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15115 N/A 15000 N/A 1.1806 in29.987 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15116 N/A 15000 N/A 1.1855 in30.112 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15117 N/A 15000 N/A 1.1806 in29.987 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15117X N/A 15000 N/A 1.1811 in30 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15118 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15119 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15120 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15120A N/A 15000 N/A 1.1880 in30.175 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15123 N/A 15000 N/A 1.2500 in31.750 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15125 N/A 15000 N/A 1.2500 in31.750 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15126 N/A 15000 N/A 1.2500 in31.750 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15574A N/A 15500 N/A 0.9375 in23.813 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15578 N/A 15500 N/A 1.0000 in25.400 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD N/A 21300 lbf94900 N N/A 5530 lbf24600 N
15579A N/A 15500 N/A 1.0300 in26.162 mm N/A 0.7344 in18.654 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15579X N/A 15500 N/A 1.0231 in25.987 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15580 N/A 15500 N/A 1.0625 in26.988 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
15590 N/A 15500 N/A 1.1250 in28.575 mm N/A 0.6875 in17.463 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A CAD N/A 18000 lbf80100 N N/A 4670 lbf20800 N
157 N/A N/A 0.7874 in20.000 mm N/A 0.6380 in16.205 mm N/A 8430 lbf37500 N N/A 8690 lbf38700 N N/A CAD N/A 14700 lbf65300 N N/A 3810 lbf16900 N
16131 N/A 16000 N/A 1.3125 in33.338 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD N/A 22200 lbf98600 N N/A 5750 lbf25600 N
16143 N/A 16000 N/A 1.4375 in36.513 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD N/A 22200 lbf98600 N N/A 5750 lbf25600 N
16150 N/A 16000 N/A 1.5 in38.1 mm N/A 0.8125 in20.638 mm N/A 12700 lbf56600 N N/A 14800 lbf65800 N N/A CAD N/A 22200 lbf98600 N N/A 5750 lbf25600 N
16579 N/A N/A 1.2500 in31.750 mm N/A 0.8750 in22.225 mm N/A 15000 lbf66700 N N/A 17500 lbf77900 N N/A CAD N/A 26100 lbf116000 N N/A 6770 lbf30100 N
16582 N/A N/A 1.3125 in33.338 mm N/A 0.8750 in22.225 mm N/A 15000 lbf66700 N N/A 17500 lbf77900 N N/A CAD N/A 26100 lbf116000 N N/A 6770 lbf30100 N
1674 N/A N/A 1.2450 in31.623 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »