3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
126 - 150 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
1680 N/A N/A 1.3125 in33.338 mm N/A 0.8125 in20.638 mm N/A 11800 lbf52500 N N/A 13000 lbf57900 N N/A CAD N/A 20600 lbf91500 N N/A 5330 lbf23700 N
16986 N/A N/A 1.6924 in42.987 mm N/A 0.7810 in19.837 mm N/A 13400 lbf59500 N N/A 16500 lbf73500 N N/A CAD N/A 23300 lbf104000 N N/A 6040 lbf26900 N
17098 N/A 17000 N/A 0.9835 in24.981 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
17098X N/A 17000 N/A 0.9843 in25.001 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
17118 N/A 17000 N/A 1.1806 in29.987 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
17118-S N/A 17000 N/A 1.1811 in30 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
17119 N/A 17000 N/A 1.1875 in30.163 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
1751 N/A 1700 N/A 0.9375 in23.813 mm N/A 0.9560 in24.282 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1755 N/A 1700 N/A 0.8750 in22.225 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
17580 N/A 17500 N/A 0.6250 in15.875 mm N/A 0.6563 in16.670 mm N/A 7070 lbf31400 N N/A 6560 lbf29200 N N/A CAD N/A 12300 lbf54700 N N/A 3190 lbf14200 N
1774 N/A 1700 N/A 0.7482 in19.004 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1775 N/A 1700 N/A 0.7500 in19.050 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1778 N/A 1700 N/A 0.8121 in20.627 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1779 N/A 1700 N/A 0.9375 in23.813 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1780 N/A 1700 N/A 1.0000 in25.400 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
17886 N/A N/A 1.6924 in42.987 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD N/A 27000 lbf120000 N N/A 7000 lbf31100 N
17887 N/A N/A 1.7807 in45.230 mm N/A 0.8125 in20.638 mm N/A 15500 lbf68900 N N/A 18700 lbf83300 N N/A CAD N/A 27000 lbf120000 N N/A 7000 lbf31100 N
18200 N/A 18000 N/A 2 in50.8 mm N/A 0.7190 in18.263 mm N/A 13700 lbf61100 N N/A 14400 lbf63900 N N/A CAD N/A 23900 lbf106000 N N/A 6200 lbf27600 N
18204X N/A 18000 N/A 2.0472 in51.999 mm N/A 0.7190 in18.263 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A CAD N/A 20200 lbf89800 N N/A 5230 lbf23300 N
18587 N/A N/A 1.5625 in39.688 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
18590 N/A N/A 1.6250 in41.275 mm N/A 0.6875 in17.463 mm N/A 11400 lbf50800 N N/A 13100 lbf58100 N N/A CAD N/A 19900 lbf88400 N N/A 5150 lbf22900 N
18685 N/A 18600 N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
18690 N/A 18600 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 11700 lbf52000 N N/A 13800 lbf61300 N N/A CAD N/A 20400 lbf90600 N N/A 5280 lbf23500 N
18780 N/A 18700 N/A 1.8125 in46.038 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD N/A 21400 lbf95200 N N/A 5550 lbf24700 N
18790 N/A 18700 N/A 2 in50.8 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54700 N N/A 15200 lbf67500 N N/A CAD N/A 21400 lbf95200 N N/A 5550 lbf24700 N
126 - 150 of 2284 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »