3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

76 - 100 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
2685 N/A 2600 N/A 0.9375 in23.813 mm N/A 1.0013 in25.433 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A CAD N/A 30000 lbf133000 N N/A 7780 lbf34600 N
3659 N/A 3600 N/A 0.9375 in23.813 mm N/A 1.1975 in30.417 mm N/A 19900 lbf88600 N N/A 20200 lbf89800 N N/A CAD N/A 34700 lbf154000 N N/A 8990 lbf40000 N
L44640 N/A N/A 0.9375 in23.813 mm N/A 0.5800 in14.732 mm N/A 8010 lbf35600 N N/A 7400 lbf32900 N N/A CAD N/A 13900 lbf62000 N N/A 3610 lbf16100 N
43096 N/A 43000 N/A 0.9600 in24.384 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A CAD N/A 36000 lbf160000 N N/A 9340 lbf41500 N
07098 N/A 07000 N/A 0.9835 in24.981 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
17098 N/A 17000 N/A 0.9835 in24.981 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
07097 N/A 07000 N/A 0.9843 in25.001 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
17098X N/A 17000 N/A 0.9843 in25.001 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A CAD N/A 16900 lbf75300 N N/A 4390 lbf19500 N
247 N/A N/A 0.9843 in25.001 mm N/A 0.7480 in18.999 mm N/A 10800 lbf48200 N N/A 11100 lbf49200 N N/A CAD N/A 18900 lbf84000 N N/A 4900 lbf21800 N
07096 N/A 07000 N/A 0.9905 in25.159 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07099 N/A 07000 N/A 0.9950 in25.273 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
02473 N/A N/A 1.0000 in25.400 mm N/A 0.8750 in22.225 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A CAD N/A 25000 lbf111000 N N/A 6470 lbf28800 N
07100 N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100-S N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
07100-SA N/A 07000 N/A 1.0000 in25.400 mm N/A 0.5614 in14.260 mm N/A 6540 lbf29100 N N/A 6650 lbf29600 N N/A CAD N/A 11400 lbf50700 N N/A 2950 lbf13100 N
15100 N/A 15000 N/A 1.0000 in25.400 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15100-S N/A 15000 N/A 1.0000 in25.400 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15100-SR N/A 15000 N/A 1.0000 in25.400 mm N/A 0.7500 in19.050 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15101 N/A 15000 N/A 1.0000 in25.400 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15102 N/A 15000 N/A 1.0000 in25.400 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A CAD N/A 23400 lbf104000 N N/A 6080 lbf27000 N
15578 N/A 15500 N/A 1.0000 in25.400 mm N/A 0.6875 in17.463 mm N/A 12300 lbf54500 N N/A 11300 lbf50100 N N/A CAD N/A 21300 lbf94900 N N/A 5530 lbf24600 N
1780 N/A 1700 N/A 1.0000 in25.400 mm N/A 0.7810 in19.837 mm N/A 10200 lbf45400 N N/A 10200 lbf45300 N N/A CAD N/A 17800 lbf79100 N N/A 4610 lbf20500 N
1986 N/A 1900 N/A 1.0000 in25.400 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
1994X N/A 1900 N/A 1.0000 in25.400 mm N/A 0.7620 in19.355 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A CAD N/A 18900 lbf84200 N N/A 4910 lbf21800 N
23100 N/A 23000 N/A 1.0000 in25.400 mm N/A 0.8450 in21.463 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A CAD N/A 21400 lbf95100 N N/A 5540 lbf24700 N
76 - 100 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »