3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
EE425179A N/A 425000 N/A 17.9840 in456.794 mm N/A 5.6250 in142.875 mm N/A 798000 lbf3550000 N N/A 1400000 lbf6210000 N N/A CAD N/A 1390000 lbf6180000 N N/A 360000 lbf1600000 N
LM770945 N/A LM770900 N/A 17.7500 in450.850 mm N/A 3.3125 in84.138 mm N/A 335000 lbf1490000 N N/A 773000 lbf3440000 N N/A CAD N/A 583000 lbf2590000 N N/A 151000 lbf673000 N
80176 N/A N/A 17.6250 in447.675 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A CAD N/A 245000 lbf1090000 N N/A 63500 lbf283000 N
LL469949 N/A N/A 17.6250 in447.675 mm N/A 1.6385 in41.618 mm N/A 139000 lbf618000 N N/A 340000 lbf1510000 N N/A CAD N/A 242000 lbf1080000 N N/A 62800 lbf279000 N
M270749 N/A M270700 N/A 17.6250 in447.675 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A CAD N/A 1280000 lbf5700000 N N/A 332000 lbf1480000 N
M270749A N/A M270700 N/A 17.6250 in447.675 mm N/A 4.7500 in120.650 mm N/A 693000 lbf3080000 N N/A 1330000 lbf5900000 N N/A CAD N/A 1210000 lbf5370000 N N/A 313000 lbf1390000 N
M270744 N/A M270700 N/A 17.5 in444.5 mm N/A 4.7500 in120.650 mm N/A 736000 lbf3280000 N N/A 1450000 lbf6430000 N N/A CAD N/A 1280000 lbf5700000 N N/A 332000 lbf1480000 N
EE737173 N/A 737000 N/A 17.3750 in441.325 mm N/A 3.3750 in85.725 mm N/A 396000 lbf1760000 N N/A 816000 lbf3630000 N N/A CAD N/A 689000 lbf3070000 N N/A 179000 lbf795000 N
EE650170 N/A 650000 N/A 17.0040 in431.902 mm N/A 6.8750 in174.625 mm N/A 1040000 lbf4640000 N N/A 2080000 lbf9230000 N N/A CAD N/A 1820000 lbf8080000 N N/A 471000 lbf2090000 N
80170 N/A N/A 17.0000 in431.800 mm N/A 1.75 in44.45 mm N/A 141000 lbf626000 N N/A 348000 lbf1550000 N N/A CAD N/A 245000 lbf1090000 N N/A 63500 lbf283000 N
80385 N/A 80300 N/A 17.0000 in431.800 mm N/A 1.8125 in46.038 mm N/A 140000 lbf624000 N N/A 342000 lbf1520000 N N/A CAD N/A 244000 lbf1090000 N N/A 63400 lbf282000 N
EE241701 N/A 240000 N/A 17.0000 in431.800 mm N/A 2.8750 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A CAD N/A 441000 lbf1960000 N N/A 114000 lbf509000 N
EE571703 N/A 570000 N/A 17.0000 in431.800 mm N/A 3.4580 in87.833 mm N/A 458000 lbf2040000 N N/A 758000 lbf3370000 N N/A CAD N/A 797000 lbf3540000 N N/A 207000 lbf919000 N
L269143 N/A N/A 17.0000 in431.800 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A CAD N/A 310000 lbf1380000 N N/A 80400 lbf358000 N
LM769349X N/A LM769300 N/A 17.0000 in431.800 mm N/A 3.5313 in89.695 mm N/A 429000 lbf1910000 N N/A 929000 lbf4130000 N N/A CAD N/A 747000 lbf3320000 N N/A 194000 lbf862000 N
LM869448 N/A LM869400 N/A 17.0000 in431.800 mm N/A 2.9375 in74.613 mm N/A 276000 lbf1230000 N N/A 632000 lbf2810000 N N/A CAD N/A 481000 lbf2140000 N N/A 125000 lbf555000 N
EE241693 N/A 240000 N/A 16.9375 in430.213 mm N/A 2.8750 in73.025 mm N/A 253000 lbf1130000 N N/A 491000 lbf2190000 N N/A CAD N/A 441000 lbf1960000 N N/A 114000 lbf509000 N
L269140 N/A N/A 16.8125 in427.038 mm N/A 2 in50.8 mm N/A 178000 lbf792000 N N/A 396000 lbf1760000 N N/A CAD N/A 310000 lbf1380000 N N/A 80400 lbf358000 N
EE328167 N/A 328000 N/A 16.7500 in425.450 mm N/A 5.6220 in142.799 mm N/A 704000 lbf3130000 N N/A 1360000 lbf6030000 N N/A CAD N/A 1230000 lbf5450000 N N/A 318000 lbf1410000 N
M268742 N/A M268700 N/A 16.5350 in419.989 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A CAD N/A 1120000 lbf4970000 N N/A 290000 lbf1290000 N
M268749 N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 642000 lbf2860000 N N/A 1250000 lbf5550000 N N/A CAD N/A 1120000 lbf4970000 N N/A 290000 lbf1290000 N
M268749H N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 591000 lbf2630000 N N/A 1110000 lbf4930000 N N/A CAD N/A 1030000 lbf4580000 N N/A 267000 lbf1190000 N
M268749WS N/A M268700 N/A 16.3750 in415.925 mm N/A 4.5000 in114.300 mm N/A 702000 lbf3120000 N N/A 1250000 lbf5550000 N N/A CAD N/A 1220000 lbf5440000 N N/A 317000 lbf1410000 N
EE911618 N/A 910000 N/A 16.1875 in411.163 mm N/A 3.3125 in84.138 mm N/A 414000 lbf1840000 N N/A 645000 lbf2870000 N N/A CAD N/A 721000 lbf3210000 N N/A 187000 lbf831000 N
EE285162 N/A 285000 N/A 16.1250 in409.575 mm N/A 2.6719 in67.866 mm N/A 249000 lbf1110000 N N/A 471000 lbf2100000 N N/A CAD N/A 434000 lbf1930000 N N/A 112000 lbf500000 N
101 - 125 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »