3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Clear
Filter
Series
d - Cone Bore (in)
d - Cone Bore (mm)
C1 - Dynamic Radial Rating (1 million revolutions) (lbf)
C1 - Dynamic Radial Rating (1 million revolutions) (N)
Part Number |
Series |
d - Bore |
B - Cone Width |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions) |
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions) |
---|---|---|---|---|---|---|---|---|
![]() | ||||||||
L305649 | N/A L305600 | N/A 2 in50.8 mm | N/A 0.7188 in18.258 mm | N/A 13700 lbf60800 N | N/A 20000 lbf88800 N |
N/A ![]() |
N/A 23800 lbf106000 N | N/A 6170 lbf27400 N |
L507949 | N/A L507900 | N/A 2.2500 in57.150 mm | N/A 0.7188 in18.258 mm | N/A 14100 lbf62700 N | N/A 21500 lbf95600 N |
N/A ![]() |
N/A 24500 lbf109000 N | N/A 6360 lbf28300 N |
L507945 | N/A L507900 | N/A 2.1250 in53.975 mm | N/A 0.7188 in18.258 mm | N/A 14100 lbf62700 N | N/A 21500 lbf95600 N |
N/A ![]() |
N/A 24500 lbf109000 N | N/A 6360 lbf28300 N |
18200 | N/A 18000 | N/A 2 in50.8 mm | N/A 0.7190 in18.263 mm | N/A 13700 lbf61100 N | N/A 14400 lbf63900 N |
N/A ![]() |
N/A 23900 lbf106000 N | N/A 6200 lbf27600 N |
18204X | N/A 18000 | N/A 2.0472 in51.999 mm | N/A 0.7190 in18.263 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N |
N/A ![]() |
N/A 20200 lbf89800 N | N/A 5230 lbf23300 N |
KLM29749C | N/A | N/A 1.5 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 11900 lbf52800 N | N/A 15100 lbf67300 N |
N/A ![]() |
N/A 20700 lbf91900 N | N/A 5360 lbf23800 N |
LM29748 | N/A | N/A 1.5 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 10900 lbf48600 N | N/A 13600 lbf60300 N |
N/A ![]() |
N/A 19000 lbf84600 N | N/A 4930 lbf21900 N |
LM29748N | N/A | N/A 1.5 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 12900 lbf57600 N | N/A 13600 lbf60300 N |
N/A ![]() |
N/A 22500 lbf100000 N | N/A 5840 lbf26000 N |
LM29749 | N/A | N/A 1.5 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 10900 lbf48600 N | N/A 13600 lbf60300 N |
N/A ![]() |
N/A 19000 lbf84600 N | N/A 4930 lbf21900 N |
LM29749N | N/A | N/A 1.5 in38.1 mm | N/A 0.7200 in18.288 mm | N/A 12900 lbf57600 N | N/A 13600 lbf60300 N |
N/A ![]() |
N/A 22500 lbf100000 N | N/A 5840 lbf26000 N |
LM48548 | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
LM48548A | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
LM48548AS | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
LM48548C | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
LM48548P | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
LM48549 | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
LM48549X | N/A LM48500 | N/A 1.3750 in34.925 mm | N/A 0.7200 in18.288 mm | N/A 14500 lbf64600 N | N/A 14200 lbf63100 N |
N/A ![]() |
N/A 25300 lbf112000 N | N/A 6550 lbf29200 N |
KM12649 | N/A | N/A 0.8437 in21.430 mm | N/A 0.7200 in18.288 mm | N/A 9900 lbf44100 N | N/A 9780 lbf43500 N |
N/A ![]() |
N/A 17200 lbf76700 N | N/A 4470 lbf19900 N |
M12649 | N/A | N/A 0.8437 in21.430 mm | N/A 0.7200 in18.288 mm | N/A 11700 lbf52200 N | N/A 9780 lbf43500 N |
N/A ![]() |
N/A 20400 lbf90900 N | N/A 5300 lbf23600 N |
M12648 | N/A | N/A 0.8750 in22.225 mm | N/A 0.7200 in18.288 mm | N/A 11700 lbf52200 N | N/A 9780 lbf43500 N |
N/A ![]() |
N/A 20400 lbf90900 N | N/A 5300 lbf23600 N |
M12648A | N/A | N/A 0.8750 in22.225 mm | N/A 0.7200 in18.288 mm | N/A 11700 lbf52200 N | N/A 9780 lbf43500 N |
N/A ![]() |
N/A 20400 lbf90900 N | N/A 5300 lbf23600 N |
LM67045 | N/A LM67000 | N/A 1.2500 in31.750 mm | N/A 0.7283 in18.499 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A ![]() |
N/A 18300 lbf81300 N | N/A 4740 lbf21100 N |
15574A | N/A 15500 | N/A 0.9375 in23.813 mm | N/A 0.7344 in18.654 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A ![]() |
N/A 18000 lbf80100 N | N/A 4670 lbf20800 N |
15579A | N/A 15500 | N/A 1.0300 in26.162 mm | N/A 0.7344 in18.654 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A ![]() |
N/A 18000 lbf80100 N | N/A 4670 lbf20800 N |
26112 | N/A 26000 | N/A 1.1250 in28.575 mm | N/A 0.7450 in18.923 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A ![]() |
N/A 27300 lbf121000 N | N/A 7070 lbf31400 N |