3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

d - Cone Bore (in)

d - Cone Bore (mm)

C1 - Dynamic Radial Rating (1 million revolutions) (lbf)

C1 - Dynamic Radial Rating (1 million revolutions) (N)

Part Number

Series

d - Bore

B - Cone Width

C1 - Dynamic Radial Rating (1 million revolutions)

C0 - Static Radial Rating

CAD

C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)

C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)

Sort by
A2031 N/A A2000 N/A 0.3125 in7.938 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD N/A 4230 lbf18800 N N/A 1100 lbf4880 N
A2037 N/A A2000 N/A 0.3750 in9.525 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD N/A 4230 lbf18800 N N/A 1100 lbf4880 N
A2047 N/A A2000 N/A 0.4719 in11.986 mm N/A 0.4246 in10.785 mm N/A 2430 lbf10800 N N/A 2070 lbf9230 N N/A CAD N/A 4230 lbf18800 N N/A 1100 lbf4880 N
A5069 N/A N/A 0.6872 in17.455 mm N/A 0.4375 in11.113 mm N/A 2930 lbf13000 N N/A 2600 lbf11600 N N/A CAD N/A 5110 lbf22700 N N/A 1320 lbf5890 N
A4049 N/A A4000 N/A 0.4992 in12.680 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A4044 N/A A4000 N/A 0.4375 in11.113 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A4050 N/A A4000 N/A 0.5000 in12.700 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A4059 N/A A4000 N/A 0.5901 in14.989 mm N/A 0.4326 in10.988 mm N/A 2960 lbf13200 N N/A 2580 lbf11500 N N/A CAD N/A 5150 lbf22900 N N/A 1330 lbf5940 N
A6067 N/A A6000 N/A 0.6690 in16.993 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
A6062 N/A A6000 N/A 0.6250 in15.875 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
A6075 N/A A6000 N/A 0.7500 in19.050 mm N/A 0.4391 in11.153 mm N/A 3020 lbf13400 N N/A 2770 lbf12300 N N/A CAD N/A 5250 lbf23400 N N/A 1360 lbf6060 N
L21549 N/A N/A 0.6250 in15.875 mm N/A 0.4330 in10.998 mm N/A 3230 lbf14300 N N/A 3130 lbf13900 N N/A CAD N/A 5620 lbf25000 N N/A 1460 lbf6480 N
LL52549 N/A N/A 0.8750 in22.225 mm N/A 0.4400 in11.176 mm N/A 3730 lbf16600 N N/A 3770 lbf16800 N N/A CAD N/A 6490 lbf28900 N N/A 1680 lbf7480 N
11590 N/A N/A 0.6250 in15.875 mm N/A 0.5625 in14.288 mm N/A 4230 lbf18800 N N/A 3920 lbf17400 N N/A CAD N/A 7360 lbf32700 N N/A 1910 lbf8490 N
4C N/A N/A 0.6875 in17.463 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD N/A 7930 lbf35300 N N/A 2060 lbf9140 N
4A N/A N/A 0.7500 in19.050 mm N/A 0.4688 in11.908 mm N/A 4550 lbf20300 N N/A 4640 lbf20600 N N/A CAD N/A 7930 lbf35300 N N/A 2060 lbf9140 N
00050 N/A 00000 N/A 0.5000 in12.700 mm N/A 0.5540 in14.072 mm N/A 4690 lbf20900 N N/A 3840 lbf17100 N N/A CAD N/A 8160 lbf36300 N N/A 2120 lbf9410 N
03062 N/A N/A 0.6250 in15.875 mm N/A 0.5780 in14.681 mm N/A 5400 lbf24000 N N/A 4780 lbf21300 N N/A CAD N/A 9400 lbf41800 N N/A 2440 lbf10800 N
03066X N/A N/A 0.6693 in17.000 mm N/A 0.5780 in14.681 mm N/A 5400 lbf24000 N N/A 4780 lbf21300 N N/A CAD N/A 9400 lbf41800 N N/A 2440 lbf10800 N
05068 N/A 05000 N/A 0.6875 in17.463 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05062 N/A 05000 N/A 0.6250 in15.875 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05066 N/A 05000 N/A 0.6690 in16.993 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05075 N/A 05000 N/A 0.7500 in19.050 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05075X N/A 05000 N/A 0.7500 in19.050 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
05070XS N/A 05000 N/A 0.7082 in17.988 mm N/A 0.5662 in14.381 mm N/A 6010 lbf26700 N N/A 5720 lbf25400 N N/A CAD N/A 10500 lbf46500 N N/A 2710 lbf12100 N
1 - 25 of 2284 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »